STPS20SM100S

Active

100 V , 20 A 3-lead single Low Leakage Power Schottky Rectifier

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This single Schottky rectifier is suited for high frequency switch mode power supply. Packaged in TO-220AB and I²PAK, the STPS20SM100S is intended to be used in notebook, game station and desktop adaptors, providing in these applications a good efficiency at both low and high load.
  • All features

    • High current capability
    • Avalanche rated
    • Low forward voltage drop
    • High frequency operation
    • ECOPACK®2 compliant

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Diode Finder

      Active

      Diode product finder application for Android and iOS

      Finders Apps ST
      ST Diode Finder

      Description:

      Diode product finder application for Android and iOS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPS20SM100S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS20SM100ST
Active
TO-220AB Industrial Ecopack2

STPS20SM100ST

Package:

TO-220AB

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STPS20SM100ST Available at 3 distributors

Distributor availability ofSTPS20SM100ST

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1257 1 Order Now
MOUSER WORLDWIDE 1445 1 Order Now
Farnell Element14 EUROPE 4 1 Order Now

Distributor reported inventory date: 2021-03-05

Distributor Name

DIGIKEY

Stock

1257

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

1445

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

4

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-03-05

Free Sample Buy Direct
Active
EAR99 NEC Tube TO-220AB - - 0.2881 / 500
MORE INFO

Junction Temperature (°C) (max):

150

Country of Origin:

PHILIPPINES

STPS20SM100ST

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.2881 / 500

Distributor availability ofSTPS20SM100ST

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1257 1 Order Now
MOUSER WORLDWIDE 1445 1 Order Now
Farnell Element14 EUROPE 4 1 Order Now

Distributor reported inventory date: 2021-03-05

Distributor Name

DIGIKEY

Stock

1257

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

1445

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

4

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-03-05

ECCN (EU)

NEC

Packing Type

Tube

Package

TO-220AB

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.2881 / 500

Junction Temperature (°C) (max)

150

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors