Product overview
Description
Dual centre tab Schottky rectifier suited for high frequency switch mode power supply. Packaged in TO-220FPAB, TO-220AB, TO-247, I2PAK, and D2PAK, this device is intended to be used in notebook and LCD adaptors and desktop SMPS. In these applications the STPS30H60C provides a good margin between the remaining voltages applied on the diode and the voltage capability of the diode.-
All features
- High junction temperature capability
- Avalanche rated
- Low leakage current
- Good trade-off between leakage current and forward voltage drop
- High frequency operation
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (5 of 12)
Resource title | Latest update | |||
---|---|---|---|---|
07 Mar 2019 |
07 Mar 2019
|
|||
24 Mar 2020 |
24 Mar 2020
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
24 Mar 2020 |
24 Mar 2020
|
|||
24 Mar 2020 |
24 Mar 2020
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
24 Mar 2020 |
24 Mar 2020
|
|||
24 Mar 2020 |
24 Mar 2020
|
|||
24 Mar 2020 |
24 Mar 2020
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
24 Mar 2020 |
24 Mar 2020
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Flyers (5)
Resource title | Latest update | |||
---|---|---|---|---|
10 Sep 2018 |
10 Sep 2018
|
|||
29 Jun 2020 |
29 Jun 2020
|
|||
25 Mar 2020 |
25 Mar 2020
|
|||
10 Sep 2018 |
10 Sep 2018
|
|||
23 Mar 2020 |
23 Mar 2020
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
|||
15 Jun 2018 |
15 Jun 2018
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Model, CAD Libraries & SVD (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 14 Dec 2020 |
14 Dec 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPS30H60CFP |
Active
|
TO-220FPAB | Industrial | Ecopack2 |
|
STPS30H60CG-TR |
Active
|
D2PAK | Industrial | Ecopack1 | |
STPS30H60CT |
Active
|
TO-220AB | Industrial | Ecopack2 |
|
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Junction Temperature (°C) (max) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STPS30H60CT | 2 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tube | TO-220AB | - | - | 150 | CHINA | 0.4382 / 500 | ||
STPS30H60CFP | 1 distributors |
Active
|
EAR99 | NEC | Tube | TO-220FPAB | - | - | 150 | CHINA | 0.4442 / 500 | |||
STPS30H60CG-TR | 3 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | D2PAK | - | - | 150 | CHINA | 0.5182 / 500 |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.4442 / 500(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors