STPS6045C

Active

45 V, 60 A dual Power Schottky Rectifier

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

Dual center tap Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters. Packaged in TO-247, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.
  • All features

    • Very small conduction losses
    • Negligible switching losses
    • Extreme fast switching
    • Low thermal resistance
    • Avalanche capability specified

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Diode Finder

      Active

      Diode product finder application for Android and iOS

      Finder Apps ST
      ST Diode Finder

      Description:

      Diode product finder application for Android and iOS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPS6045C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS6045CW
Active
TO-247 Industrial Ecopack2

STPS6045CW

Package:

TO-247

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-247

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STPS6045CW Available at 4 distributors

Distributor availability ofSTPS6045CW

Distributor Name
Region Stock Min. Order Third party link
YOSUN ASIA/PACIFIC 600 1 Buy from Distributor
AVNET AMERICA 380 0 Buy from Distributor
MOUSER WORLDWIDE 1672 1 Buy from Distributor
ANGLIA Live EUROPE 2 1 Buy from Distributor

Distributor reported inventory date: 2021-10-17

Distributor Name

YOSUN

Stock

600

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

AVNET

Stock

380

Min.Order

0

Region

AMERICA Buy from Distributor

MOUSER

Stock

1672

Min.Order

1

Region

WORLDWIDE Buy from Distributor

ANGLIA Live

Stock

2

Min.Order

1

Distributor reported inventory date: 2021-10-17

Free Sample Buy Direct
Active
EAR99 NEC Tube TO-247 - - 1.099 / 50
MORE INFO

Junction Temperature (°C) (max):

175

Country of Origin:

CHINA

STPS6045CW

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.099 / 50

Distributor availability ofSTPS6045CW

Distributor Name
Region Stock Min. Order Third party link
YOSUN ASIA/PACIFIC 600 1 Buy from Distributor
AVNET AMERICA 380 0 Buy from Distributor
MOUSER WORLDWIDE 1672 1 Buy from Distributor
ANGLIA Live EUROPE 2 1 Buy from Distributor

Distributor reported inventory date: 2021-10-17

Distributor Name

YOSUN

Stock

600

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

AVNET

Stock

380

Min.Order

0

Region

AMERICA Buy from Distributor

MOUSER

Stock

1672

Min.Order

1

Region

WORLDWIDE Buy from Distributor

ANGLIA Live

Stock

2

Min.Order

1

Distributor reported inventory date: 2021-10-17

ECCN (EU)

NEC

Packing Type

Tube

Package

TO-247

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

1.099 / 50

Junction Temperature (°C) (max)

175

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors