STPS20100

Active

100 V, 20 A dual Power Schottky Rectifier

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • High voltage dual Schottky rectifier suited for switchmode power supplies and other power converters. Packaged in TO-220AB, this device is intended for use in medium voltage operation, and particularly, in high frequency circuitries where low switching losses and low noise are required.

    Key Features

    • Negligible switching losses
    • Low capacitance
    • Low forward voltage drop
    • High reverse avalanche surge capability

Sample & Buy

Part Number
Marketing Status
Budgetary Price (US$)*
Quantity
Package
Packing Type
Junction Temperature (°C) (max)
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STPS20100CT
Active
0.3201 500 TO-220AB Tube 175 EAR99 PHILIPPINES Check Availability

Distributor availability ofSTPS20100CT

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2087 1 Order Now
ARROW EUROPE 1000 0 Order Now
ARROW AMERICA 1900 1000 Order Now
MOUSER WORLDWIDE 2761 1 Order Now

Distributor reported inventory date: 2020-01-16

Distributor Name

DIGIKEY

Stock

2087

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

1000

Min.Order

0

Region

EUROPE Order Now

ARROW

Stock

1900

Min.Order

1000

Region

AMERICA Order Now

MOUSER

Stock

2761

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-16

Buy now

STPS20100CT

Marketing Status

Active

Unit Price (US$)

0.3201

Unit Price (US$)

0.3201*

Distributor availability ofSTPS20100CT

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2087 1 Order Now
ARROW EUROPE 1000 0 Order Now
ARROW AMERICA 1900 1000 Order Now
MOUSER WORLDWIDE 2761 1 Order Now

Distributor reported inventory date: 2020-01-16

Distributor Name

DIGIKEY

Stock

2087

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

1000

Min.Order

0

Region

EUROPE Order Now

ARROW

Stock

1900

Min.Order

1000

Region

AMERICA Order Now

MOUSER

Stock

2761

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-16

Quantity

500

Package

TO-220AB

Packing Type

Tube

Junction Temperature (°C) (max)

175

ECCN (US)

EAR99

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Development Tools

    • Part Number

      Diode product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS2878
      HIGH VOLTAGE POWER SCHOTTKY RECTIFIER
      2.1
      180.09 KB
      PDF
      DS2878

      HIGH VOLTAGE POWER SCHOTTKY RECTIFIER

    • Description Version Size Action
      AN1768
      ADMISSIBLE AVALANCHE POWER OF SCHOTTKY DIODES
      1.1
      46.82 KB
      PDF
      AN2025
      CONVERTER IMPROVEMENT USING SCHOTTKY RECTIFIER AVALANCHE SPECIFICATION
      1.1
      147.59 KB
      PDF
      AN604
      Calculation of conduction losses in a power rectifier
      3.2
      137.74 KB
      PDF
      AN4021
      Calculation of reverse losses in a power diode
      1.0
      120.47 KB
      PDF
      AN3432
      How to choose a bypass diode for silicon panel junction box
      1.0
      290.27 KB
      PDF
      AN836
      LOW FORWARD VOLTAGE SCHOTTKY DIODE
      2.1
      51.89 KB
      PDF
      AN1453
      NEW FAMILY OF 150V POWER SCHOTTKY
      1.1
      131.48 KB
      PDF
      AN5046
      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages
      4.0
      4.82 MB
      PDF
      AN3361
      Schottky diode avalanche performance in automotive applications
      1.0
      136.54 KB
      PDF
      AN1542
      THE THERMAL RUNAWAY LAW IN SCHOTTKY USED IN OR-ING APPLICATION
      1.1
      57.47 KB
      PDF
      AN869
      Tj max limit of Schottky diodes
      2.2
      60.9 KB
      PDF
      AN1768

      ADMISSIBLE AVALANCHE POWER OF SCHOTTKY DIODES

      AN2025

      CONVERTER IMPROVEMENT USING SCHOTTKY RECTIFIER AVALANCHE SPECIFICATION

      AN604

      Calculation of conduction losses in a power rectifier

      AN4021

      Calculation of reverse losses in a power diode

      AN3432

      How to choose a bypass diode for silicon panel junction box

      AN836

      LOW FORWARD VOLTAGE SCHOTTKY DIODE

      AN1453

      NEW FAMILY OF 150V POWER SCHOTTKY

      AN5046

      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages

      AN3361

      Schottky diode avalanche performance in automotive applications

      AN1542

      THE THERMAL RUNAWAY LAW IN SCHOTTKY USED IN OR-ING APPLICATION

      AN869

      Tj max limit of Schottky diodes

    • Description Version Size Action
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      6.0
      444.57 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      Power Schottky diode PSpice models (.lib & .olb) 7.0
      188.67 KB
      ZIP

      Power Schottky diode PSpice models (.lib & .olb)

Publications and Collaterals

    • Description Version Size Action
      Field-Effect Rectifier Diodes Advantageously replace Schottky (60V and 100V) 1.0
      1.29 MB
      PDF
      PSMC flat package Schottky and Ultrafast rectifiers 1.0
      1.47 MB
      PDF
      SOD123Flat power Schottky diodes for improved cost and space-savings 1.0
      2.03 MB
      PDF
      SOD128Flat power Schottky diodes for improved cost and space-savings 1.0
      2.18 MB
      PDF
      ST Diodes Finder : the new app for Android and iOS 2.0
      1.46 MB
      PDF

      Field-Effect Rectifier Diodes Advantageously replace Schottky (60V and 100V)

      PSMC flat package Schottky and Ultrafast rectifiers

      SOD123Flat power Schottky diodes for improved cost and space-savings

      SOD128Flat power Schottky diodes for improved cost and space-savings

      ST Diodes Finder : the new app for Android and iOS

    • Description Version Size Action
      Diodes and rectifiers selection guide 2.0
      815.09 KB
      PDF

      Diodes and rectifiers selection guide

    • Description Version Size Action
      Products and solutions for solar energy 1.0
      1.29 MB
      PDF

      Products and solutions for solar energy

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS20100CT
Active
TO-220AB Industrial Ecopack2

STPS20100CT

Package:

TO-220AB

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback