X-CUBE-ALS

Active
Design Win

Ambient light sensors (ALS) software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase
Get Started

Product overview

Description

The X-CUBE-ALS expansion software package for STM32Cube runs on the STM32, and includes drivers and sample applications in order to perform simple ambient light sensing, or more complex tasks such as Lux or correlated color temperature (CCT) computation. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with a sample implementation of the drivers running on the X-NUCLEO-6283A1 expansion boards connected to a featured STM32 Nucleo development board.
  • All features

    • Complete software to build applications using VD6283 ambient light sensor (ALS) with light flicker extraction for X-NUCLEO-6283A1
    • Several examples to show the innovative technology for the accurate light sensing capability
    • Sample application to transmit real-time sensor data to a PC
    • Pre-compiled binaries available on the X-NUCLEO-6283A1 board connected to a featured STM32 Nucleo development board
    • Package compatible with STM32CubeMX, can be downloaded from, and installed directly into, STM32CubeMX
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      P-NUCLEO-6283A1

      Active

      VD6283 Nucleo pack with X-NUCLEO-6283A1 expansion board and STM32-F401RE Nucleo board

      Imaging Evaluation Boards ST
      P-NUCLEO-6283A1

      Description:

      VD6283 Nucleo pack with X-NUCLEO-6283A1 expansion board and STM32-F401RE Nucleo board

      VD6283TX-SATEL

      Active

      VD6283 breakout board 6-channel ambient light sensor with advanced light flicker extraction

      Imaging Evaluation Boards ST
      VD6283TX-SATEL

      Description:

      VD6283 breakout board 6-channel ambient light sensor with advanced light flicker extraction

      X-NUCLEO-6283A1

      Active

      6-channel ambient light sensor, with flicker extraction expansion board based on VD6283 for STM32 Nucleo

      Imaging Evaluation Boards ST
      X-NUCLEO-6283A1

      Description:

      6-channel ambient light sensor, with flicker extraction expansion board based on VD6283 for STM32 Nucleo