Product overview
Description
STMicroelectronics also provides the ST Android GNSS Hardware Abstraction Layer (HAL) for Linux device system; it defines a standard interface for ST Teseo III device allowing Android to be agnostic about lower-level driver implementations. Integration details are available in the README section of the GitHub repository.-
All features
- Android positioning Hardware Abstraction Layer (HAL) for Teseo III ST GNSS device
- Available in the STMicroelectronics public GitHub repository