ST_WESU

Active

STEVAL-WESU1 Android/iOS app

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The ST WeSU app is a mobile application for the STEVAL-WESU1 evaluation board that lets you manage all the board features and activate several application demos. Its intuitive interface allows you to display the MEMS Sensor Fusion, environmental data, battery and charger status and the RSSI value. The data can be plotted and saved or sent via mail (in CSV format). When you validate and/or install the motion algorithms (like Activity Recognition) on the STEVAL-WESU1, the results are shown on the corresponding demo with a simple tap. The debug console gives you full access to the low level STEVAL-WESU1 features. The Android and iOS apps are based on a common library (BlueST SDK), available in source code on GitHUB.
  • All features

    • Available on Google Play™ and Apple iTunes™ stores
    • Consistent interface and functions across Android and iOS platforms
    • Full management of STEVAL-WESU1
    • Sensor data graphs and logs
    • Ability to display motion algorithm (AHRS 3D-orientation, activity recognition, carry position, etc.) demos
    • Based on BlueST SDK available on GitHub
    • RSSI and battery status information

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST_BLUE_DFU

      Active

      WeSU over-the-air device firmware upgrade

      Evaluation Tool Software ST
      ST_BLUE_DFU

      Description:

      WeSU over-the-air device firmware upgrade
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-WESU1

      NRND

      Wearable sensor unit reference design for fast time to market

      Sensor Solution Eval Boards ST
      STEVAL-WESU1

      Description:

      Wearable sensor unit reference design for fast time to market