STSW-AEKBLE

Active

Firmware for AEK-COM-BLEV1 testing

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The STSW-AEKBLE firmware is designed to demonstrate the AEK-COM-BLEV1 evaluation board functionality using the BLE Scanner or similar app from Google Play.

    The app sends commands to an AEK-COM-BLEV1 board when connected to an AEK-MCU-C4MLIT1 board running appropriate firmware which is downloaded using the SPC5-UDESTK-SW software package.
    The firmware source code is available in the STSW-AUTODEVKIT (version 1.1.0 or higher).

    Key Features

    • Demonstrates AEK-COM-BLEV1 evaluation board functionality using the BLE Scanner or similar Android app
    • Commands from the app are received and executed by the AEK-COM-BLEV1 evaluation board connected to an AEK-MCU-C4MLIT1 evaluation board
    • Source code available in the STSW-AUTODEVKIT AutoDevKit™ plugin version 1.1.0 (or higher)

Get Software

Recommended for you

Latest from ST