STSW-BLINDSPOT

Active

Firmware for AEK-BLINDSPOTB1

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

The STSW-BLINDSPOT firmware allows a system-level function check of the blind-spot simulation detection kit consisting of the AEKD-BLINDSPOTA1 demonstration hardware and the AEKD-BLINDSPOTB1 board panel with all the required loads for specific applications. The firmware can be downloaded onto the AEK-MCU-C4MLIT1 board with the SPC5-UDESTK-SW debugging software to enable LED lighting and conveyor motor control, as well as signal sampling and magnetic field detection in the blind-spot detection kit.
The goal of the training kit is to support firmware development of vehicle blind-spot applications using the SPC5-Studio integrated development environment with AutoDevKit plugin extension, which includes the source code.
  • All features

    • LED control through AEK-LED-21DISM1
    • Conveyor belt control through EV-VN7050AS
    • Magnetic field detection through Hall sensor
    • Value sampling with AEK-MCU-C4MLIT1 ADC
    • LED light control based on magnetic field variation detected by Hall sensor
    • Firmware downloadable onto AEK-MCU-C4MLIT1 with SPC5-UDESTK-SW
    • Source code available in STSW-AUTODEVKIT AutoDevKit™ plugin version 1.1.0 (or higher)

Get Software