Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This kit includes a complete firmware release for STEVAL-IDP004V1 and STEVAL-IDP003V1 evaluation boards to facilitate system management in terms of configuration, data exchange and processing. It is based on the STM32CubeHAL library and uses the powerful STM32CubeMX tool to configure the microcontroller and update the created workspace without data loss.

    A simple command interface lets you manage PC and system configuration using the RS-485 interface and Master-Device communication between STEVAL-IDP004V1 and STEVAL-IDP003V1.
    Data exchange with a sensor is implemented via on-board data acquisition through an I²C interface. Data processing (i.e., vibration monitoring with the IIS2DH sensor) is implemented through dedicated routines using the DSP_Lib to perform Fast Fourier Transform (FFT) calculations.

    Key Features

    • Firmware package developed for STM32 microcontroller ARM® Cortex®-M0+ and ARM Cortex-M3
    • Compliant with STM32Cube framework
    • Portable across other STM32 platforms
    • PC interface based on RS-485 communication
    • Communication layer for exchanging data between master and sensor nodes
    • Sensor configuration and sensor data acquisition
    • Fast Fourier Transform (FFT) calculation to evaluate the vibration spectrum

Get Software

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3285
      IO-Link demonstration kit firmware
      3.0
      190.88 KB
      PDF
      DB3285

      IO-Link demonstration kit firmware

    • Description Version Size Action
      UM2232
      Getting started with the IO-Link demonstration kit firmware
      3.0
      618.04 KB
      PDF
      UM2232

      Getting started with the IO-Link demonstration kit firmware

Legal

    • Description Version Size Action
      SLA0068
      PRODUCTION LIMITED LICENSE AGREEMENT FOR ST MATERIALS
      1.53
      122.48 KB
      PDF
      SLA0068

      PRODUCTION LIMITED LICENSE AGREEMENT FOR ST MATERIALS