STSW-KITSTKNX

Active

Miniature transceiver STKNX demonstration firmware

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STSW-KITSTKNX is demonstration firmware for the EVALKITSTKNX evaluation kit. The firmware uses a demonstration version of the TAPKO® KNX protocol stack KAIstack. (www.tapko.de )
This software runs on the STM32F103 and provides complete management of the EVALKITSTKNX evaluation board.
It is built on top of Standard Peripheral Libraries (SPL) developed by ST.
The software comes with three examples of implementation to demonstrate STKNX capabilities:
- 4 in - 4 out
- LED Leveling
- Pseudo LED Dimmer
  • All features

    • TAPKO KNX demonstration protocol stack KAIstack for KNX communication using the STKNX miniature transceiver
    • Compatible with ETS engineering tool software
    • Three examples to demonstrate KNX capabilities of STKNX miniature transceiver
    • Uses the ST Standard Peripheral Libraries (SPL)
    • Supported development environment: STMicroelectronics STM32CubeIDE available on www.st.com

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVALKITSTKNX

      Active

      Miniature transceiver STKNX evaluation and development kit

      Communication and Connectivity Solution Eval Boards ST
      EVALKITSTKNX

      Description:

      Miniature transceiver STKNX evaluation and development kit