STSW-L9963

Active

EVAL-L9963 Graphical User Interface

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

The STSW-L9963 is the PC Graphical User Interface (GUI) dedicated to set and control EVAL-L9963-MCU hardware tool for evaluation of L9963 automotive chip for battery management applications. STSW-L9963 can be used for the evaluation of EVAL-L9963-MCU as a 48 V battery management system (BMS) or as lower stage of a distributed BMS (additional stages can be added thanks to up to 14 additional EVAL-L9963-NDS nodes).
STSW-L9963 allows the control of all the L9963 functionalities thanks to multiple tab for configuration, complete diagnostic monitoring, register level control. The GUI also allows data logging and data export for offline data analysis.
EVAL-L9963-MCU hosts an onboard microcontroller with preloaded GUI firmware intended to be used with STSW-L9963 PC Graphical User Interface.
  • All features

    • Complete Graphical User Interface (GUI) for EVAL-L9963-MCU evaluation board
    • Can be used to evaluate L9963 via EVAL-L9963-MCU + EVAL-L9963-NDS with up to 15 nodes
    • Fully synchronized current and voltage cells samples measurement
    • Coulomb counter support
    • Allows the control of all the L9963 functionalities such as balancing and temperature measurement
    • High-level function for L9963 configuration
    • Complete diagnostic monitoring
    • Register level control of L9963
    • Data logging and data export

Get Software

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVAL-L9963-MCU

      NRND

      L9963 Evaluation Board with on board MCU with preloaded firmware (GUI)

      Automotive IC Eval Boards ST
      EVAL-L9963-MCU

      Description:

      L9963 Evaluation Board with on board MCU with preloaded firmware (GUI)