Product overview
Description
The firmware provides comprehensive three-phase, three-level and two-level AC/DC and DC/AC power conversion control on the STM32G474 mixed-signal MCU optimized for Digital Power. The firmware includes a sophisticated voltage oriented control (VOC) algorithm to control either the Power Factor in AC/DC conversion or the AC output power (active and reactive) in DC/AC conversion.-
All features
- Voltage Oriented Control (VOC) algorithm
- Based on STM32G474 platform:
- Digital solution with advanced analog peripherals (comparators, op-amps, ADCs and DACs)
- High-resolution timer (HRTIM)
- Hardware Math Accelerator (Cordic)
- AC to DC (rectifier) mode:
- Power Factor Control (PFC)
- DC Bus Regulation
- Soft Start-up and burst mode operation at light load
- DC to AC (inverter) mode:
- Active and reactive power control
- Standalone inverter (UPS)
- Integrated grid connection solution
- Overcurrent and overvoltage protections
- On-line configurable multilevel topology (2-level and 3-level topologies)