Product overview
Description
The STSW-STWBCFWDT firmware downloader tool allows downloading firmware to the STWBC digital controller for wireless charger transmitters by ST. The DOS loader application runs on a PC and the ST USB-to-UART dongle, that comes with the STWBC boards, provides the physical communication interface.You can simultaneously update up to eight boards at once using a separate dongle for each board.
-
All features
- STWBC firmware downloading to any WBC device embedding the STWBC chip
- 1 to 8 possible simultaneous downloads
- Ability to download binary files and binary package files
- Half-bridge topology
- Free, user-friendly license terms