STSW-VIENNARECT

Active
Design Win

Firmware for 3-phase Vienna rectifier with low cost mixed-signal control for power factor correction

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase
Get Started

Product overview

Description

This firmware provides control for high power three-phase AC/DC rectifier applications based on Vienna topology featuring mixed-signal control. It runs on the STNRG388A controller providing digital output voltage regulation, while analog circuitry manages CCM current regulation to provide high power quality, with low THD and high PF.

The firmware provides an environment to configure output voltage, control parameters and protection thresholds. The digital controller uses the operating parameters to determine appropriate reference signals for the analog circuitry and event-driven state machine (SMED) to generate modulation signals for PFC output control.

  • All features

    • Power factor control based on mixed-signal architecture
    • Configurable DC bus voltage control based on STNRG388A digital controller
    • Programmable start-up procedure
    • Up to 6 programmable PWM generators State Machine Event Driven (SMED)
    • Fast digital input (DIGIN), with configurable pull-up
    • Max.1.3 ns PWM resolution
    • Serial debug/monitor
    • Overcurrent and overvoltage protection
    • STNRG SMED Configurator support

Get Software

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STLUXLIB02

      Proposal

      STLUX STNRG devices library source package

      Digital Power Conversion Software Development Tools ST
      STSW-STLUXLIB02

      Description:

      STLUX STNRG devices library source package

      STSW-STLUXSMED02

      Proposal

      SMED configuration rev. 2 for STLUX and STNRG family

      Digital Power Conversion Software Development Tools ST
      STSW-STLUXSMED02

      Description:

      SMED configuration rev. 2 for STLUX and STNRG family