Unicleo-GUI

Active

GUI for X-CUBE-MEMS1, motion MEMS and environmental sensor software expansion for STM32Cube

Get Software Download databrief
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • Unicleo-GUI is a graphical user interface (GUI) for the X-CUBE-MEMS1 and X-CUBE-MEMS-XT1 software expansions and STM32 Nucleo expansion boards (X-NUCLEO-IKS01A1, X-NUCLEO-IKS01A2, X-NUCLEO-IKS01A3 and X-NUCLEO-IKS02A1).

    The main objective of this application is to demonstrate the functionality of ST sensors and algorithms.
    Unicleo-GUI is able to cooperate with firmware created by AlgoBuilder application and display data coming from the running firmware.
    The application is also able to establish Bluetooth connection with BLE connectivity-equipped devices such as SensorTile (STEVAL-STLKT01V1), BlueCoin (STEVAL-BCNKT01V1), and STM32 Nucleo with X-NUCLEO-IDB05A1 expansion board, BlueTile (STEVAL-BCN002V1B) or WESU1 (STEVAL-WESU1) and read data from various device characteristics.
    The supported firmware for these devices can be found at FP-SNS-ALLMEMS1, FP-SNS-ALLMEMS2, FP-SNS-MOTENV1, FP-SNS-MOTENVWB1, STSW-BLUETILE-DK and STSW-WESU1.

    Key Features

    • Displays data from connected sensors in various views (time plot, scatter plot, 3D plot)
    • Saves data to tab separated (TSV) or comma separated (CSV) files
    • Configurable output data rate and full scale
    • Directly reads from and writes to sensor registers
    • Demonstrate sensor Finite State Machine (FSM) and Machine Learning Core (MLC) embedded features
    • Performs Fast Fourier Transform (FFT) analysis of the accelerometer data
    • Works with X-CUBE-MEMS1 and X-CUBE-MEMS-XT1 sensor sample applications (Datalog, DatalogExtended, FFT Demo, DatalogLite)
    • Works with sample applications for algorithms (Activity Recognition, Carry Position, Gesture Recognition, Sensor Fusion, Pedometer, Magnetometer Calibration, Accelerometer Calibration, Gyroscope Calibration, Activity Recognition for Wrist, Pose Estimation, Motion Intensity Detection, Fitness Activity, eCompass, Active Time, Fall Detection, Pedometer for Wrist, Standing vs Sitting Desk Detection, Tilt Sensing, Vertical Context)
    • Works with firmware created by AlgoBuilder
    • Windows®-based application

Get Software

Recommended for you

Latest from ST

Ecosystems

    • Part Number

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      Motion MEMS and microphone MEMS expansion board for STM32 Nucleo

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3083
      GUI for X-CUBE-MEMS1, motion MEMS and environmental sensor software expansion for STM32Cube
      5.0
      1.14 MB
      PDF
      DB3083

      GUI for X-CUBE-MEMS1, motion MEMS and environmental sensor software expansion for STM32Cube

    • Description Version Size Action
      UM2128
      Getting started with Unicleo-GUI for motion MEMS and environmental sensor software expansion for STM32Cube
      5.0
      3.09 MB
      PDF
      UM2128

      Getting started with Unicleo-GUI for motion MEMS and environmental sensor software expansion for STM32Cube

Legal

    • Description Version Size Action
      SLA0068
      PRODUCTION LIMITED LICENSE AGREEMENT FOR ST MATERIALS
      2.12
      122.48 KB
      PDF
      SLA0068

      PRODUCTION LIMITED LICENSE AGREEMENT FOR ST MATERIALS

Support & Feedback