STSW-IMG004

Active
Design Win

Windows Graphical User Interface (GUI) for VL6180X Evaluation Kits.Works with P-NUCLEO-6180X1, P-NUCLEO-6180X2 and EVALKIT-VL6180X

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase
Get Started

Product overview

Description

STSW-IMG004 is a personal computer graphical user interface for Windows vista, Windows 7 and Windows 8.The GUI allows to control through an STM32 NUCLEO board the X-NUCLEO-6180XA1 expansion board, and up to three VL6180X-SATEL satellites boards connected to the X-NUCLEO-6180XA1.

It can be used with two NUCLEO packs, the P-NUCLEO-6180X1 based on the STM32F401RE, and the P-NUCLEO-6180X2 based on the STM32L053R8.

The VL6180X is the latest product based on ST’s patented FlightSenseTMtechnology. This is a ground-breaking technology allowing absolute distance to be measured independent of target reflectance. Instead of estimating the distance by measuring the amount of light reflected back from the object (which is significantly influenced by color and surface), the VL6180X precisely measures the time the light takes to travel to the nearest object and reflect back to the sensor (Time-of-Flight).

To install the PC GUI, refer to the following software installation user manual:“UM1876 Getting started with proximity, gesture, ambient light sensor software expansion for STM32Cube”.

  • All features

    • PC screen display for
      • Ranging sensor
      • Signal strength
      • Ambient light sensor
    • Calibration procedure
    • Maximum and minimum ranging threshold controls
    • Control up to four VL6180X
    • Data logs output
    • I2C transaction recording

Get Software