Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • NetX™ (ST EXP-TCP) is Express Logic's high-performance implementation of TCP/IP protocol standards. It provides a streamlined, IPv4 capable TCP/IP stack. NetX™ is fully integrated with ThreadX® and is available for STMicroelectronics' STM32 ARM® Cortex®-M based 32-bit microcontrollers. NetX™ has a unique Piconet™ architecture. Combined with a zero-copy API, it is a perfect fit for today's deeply embedded applications that require network connectivity.

    This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party’s website http://rtos.com.

    Key Features

    • STMicroelectronics STM32F1, STM32F2 and STM32F4 Series support
    • Reasonable pricing
    • Royalty-free
    • Complete ANSI C source code
    • Easy to use and powerful services
    • Responsive technical support
    • Unlimited system resources, including IP instances and UDP & TCP sockets
    • Flexible packet pool construct
    • Timeout available on all thread suspension
    • UDP Fast Path technology (TM)
    • Piconet™ architecture for size and speed
    • Size scales automatically · small footprint (Instruction area size: 5-20 KB)

Get Software

Recommended for you

Latest from ST

00 Files selected for download

Presentations & Training Material

    • Description Version Size Action
      STM32 and STM8 embedded software solutions 7.0
      3.12 MB
      PDF

      STM32 and STM8 embedded software solutions

Support & Feedback

Let us help you!