Product overview
Description
The X-CUBE-ALGOBUILD is an STM32CubeMX plugin which allows the user to select STM32 microcontrollers, specific MEMS sensors and STM32 Nucleo expansion boards, configure the necessary peripherals and then generate firmware templates for the AlgoBuilder application. The firmware templates can be generated for all the supported IDEs. AlgoBuilder is an advanced free-of-charge application for building and executing data processing algorithms. It allows rapid tests of new applications for STM32 microcontrollers and MEMS sensors, including existing algorithms (i.e., sensor fusion or pedometer), user-defined data processing blocks and other functions. The application simplifies proof of concept process using a graphical interface, without requiring specific knowledge of a programming language.The AlgoBuilder firmware template uses sensor drivers and board extensions from the X-CUBE-MEMS1 software expansion, which has to be installed in STM32CubeMX.
-
All features
- Generation of firmware templates for AlgoBuilder applications
- Support for connected X-NUCLEO-IKS01A2, X-NUCLEO-IKS01A3 and custom board
- Support for Cortex-M3 and Cortex-M4 MCUs
- AlgoBuilder firmware template examples using STM32CubeMX, STM32CubeIDE and STM32CubeFW drivers
- Smooth interoperability with STM32CubeFW, STM32CubeMX and STM32CubeIDE