X-CUBE-DISPLAY

Active
Design Win

Display module software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase
Get Started

Product overview

Description

The X-CUBE-DISPLAY STM32Cube Expansion Package runs on the STM32 microcontroller. It offers a complete project example enabling easy and simple use of the STM32 display expansion boards for STM32 Nucleo boards. It includes an STM32CubeMX configuration project, as well as embedded software extending Nucleo boards with graphical user interface (GUI) capability, including display, joystick control, and external memory management.

Additionally, demonstration binaries are provided as joint resources while more advanced examples are available with the TouchGFX Designer tool, part of the X-CUBE-TOUCHGFX Expansion Package.

  • All features

    • Software building block supporting the addition of display expansion boards to Nucleo-64 and Nucleo-144 boards, including
      • drivers for the supported LCD controllers
      • drivers for the supported external flash memories
    • Simple "hello world" example available on
      • the X-NUCLEO-GFX01M1 expansion board connected to the NUCLEO-G071RB or NUCLEO-L476RG Nucleo-64 development board
      • the X-NUCLEO-GFX01M2 expansion board connected to the NUCLEO-G071RB or NUCLEO-WB55RG Nucleo-64 development board
      • the X-NUCLEO-GFX02Z1 expansion board connected to the NUCLEO-L4R5ZI or NUCLEO-U575ZI-Q Nucleo-144 development board
    • FreeRTOS™ examples available on
      • the X-NUCLEO-GFX01M1 expansion board connected to the NUCLEO-L476RG Nucleo-64 development board
      • the X-NUCLEO-GFX02Z1 expansion board connected to the NUCLEO-L4R5ZI Nucleo-144 development board
    • Azure® RTOS ThreadX examples available on
      • the X-NUCLEO-GFX02Z1 expansion board connected to the NUCLEO-U575ZI-Q Nucleo-144 development board
    • Easy portability across STM32 microcontrollers with STM32CubeMX in the STM32Cube ecosystem
    • Free and user-friendly license terms

Get Software

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-GFX01M1

      NRND

      Display expansion board for STM32 NUCLEO

      STM32 Nucleo expansion boards ST
      X-NUCLEO-GFX01M1

      Description:

      Display expansion board for STM32 NUCLEO

      X-NUCLEO-GFX01M2

      Active

      Display expansion board for STM32 Nucleo board with Morpho connector

      STM32 Nucleo expansion boards ST
      X-NUCLEO-GFX01M2

      Description:

      Display expansion board for STM32 Nucleo board with Morpho connector

      X-NUCLEO-GFX02Z1

      Active

      Display expansion board for STM32 Nucleo with Zio connector

      STM32 Nucleo expansion boards ST
      X-NUCLEO-GFX02Z1

      Description:

      Display expansion board for STM32 Nucleo with Zio connector
    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeIDE

      Active

      Integrated Development Environment for STM32

      STM32 IDEs ST
      STM32CubeIDE

      Description:

      Integrated Development Environment for STM32

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 Configurators and Code Generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator