-
The STM32 microcontrollers are able to emulate parallel synchronous communication through GPIOs using the embedded DMA IP.
The X-CUBE-PARAL-COM software solution developed on STM32Cube offers an implementation of such parallel synchronous interface on STM32L476G and STM32F429I discovery boards. It can easily be ported on other platforms.
Key Features
- Timeout detection of end of transmission
- CRC check of transmitted data
- STM32L476G discovery board implementation features
- Storage of transmitted data in STM32L476 internal SRAM
- Up to 10MHz transmission clock
- Data frame length limited by internal SRAM size and DMA 16bit counter (65530 data transmitted)
- STM32F429I discovery board implementation features
- Storage of transmitted data in external SDRAM
- Up to 7.82MHz transmission clock
- Data frame length limited by external SDRAM size
Get Software
Part Number | General Description | Software Version | Supplier | Download |
---|---|---|---|---|
X-CUBE-PARAL-COM | Parallel Synchronous Transmission using GPIO and DMA software expansion for STM32Cube (AN4666) | 1.1 | ST |
Featured Videos
Follow issues and share solutions on Github for STM32Cube MCU packages. Integrate your own software components in a STM32Cube Expansion for STM32CubeMX and STM32CubeIDE tools, thanks to the new STM32PackCreator utility
STM32CubeMX is part of the STM32Cube initiative designed to simplify and accelerate the development of applications for STM32 microcontrollers. STM32CubeMX offers the possibility to generate C projects using embedded software offers packages like CMSIS-Pack compliant software packs. Starting with the 6.0.0 revision, STM32CubeMX is delivered with STM32PackCreator, an STM32 pack creation graphical companion tool, whose main purpose is the creation of software packs.
MadeForSTM32™ is a new quality label delivered by ST, which is granted after an evaluation process. It helps engineers identify third party solutions with the highest level of integration and quality for the STM32 microcontrollers' ecosystem. MadeForSTM32™ is offered to members of the ST Partner Program who want to go one step further in our collaboration, with the overall objective of contributing to a high-quality STM32 ecosystem.
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Feb 2016 |
02 Feb 2016
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2016 |
18 Jan 2016
|
User Manuals (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Sep 2019 |
06 Sep 2019
|
|||
10 Sep 2020 |
10 Sep 2020
|
|||
27 Jul 2020 |
27 Jul 2020
|
Presentations (3)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2020 |
14 Apr 2020
|
|||
09 Dec 2020 |
09 Dec 2020
|
|||
11 Aug 2020 |
11 Aug 2020
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
11 Sep 2018 |
11 Sep 2018
|
|||
29 Oct 2018 |
29 Oct 2018
|
License Agreement (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 |
09 Dec 2020
|