Product overview
Description
Ultra Low Power STM32L microcontrollers are intended for applications with demanding requirements on power efficiency. The X-CUBE-REF-PM Expansion Package consists of reference examples to easily assess STM32L performance and power consumption for various settings and test conditions, hence providing guidelines to optimize the application configuration. For more details, refer to the Implications of memory interface configurations on low-power STM32 microcontrollers application note (AN4777), available from the www.st.com website.-
All features
- STM32L Series power consumption and power balance computing
- Reference examples reproducing the power consumption measurements described in AN4777 and product datasheets
- Easy configuration of runtime parameters
- Console control through Virtual COM port
- Code accessible for tweaking and customization