X-CUBE-STL

Active

Functional safety package for STM32 microcontrollers in systems implementing safety functions up to IEC 61508 safety integrity level SIL2/SIL3

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

On the basis of the ST Quality foundations, the STM32 microcontrollers portfolio and the STM32 embedded safety features, the STM32 SIL functional safety design package helps users to market STM32-based safety critical applications quickly, targeting the industry safety standard IEC 61508 safety integrity level (SIL2/SIL3) in domains such as industrial, motor control, factory automation, or power generation/conversion.
The package helps end-users to target safety applications according to various safety standards such as ISO 13849, IEC 62061 and IEC 61800.
  • All features

    • MCU safety manual
      • Detailed list of safety requirements (conditions of use) and examples to guide STM32 users to achieve safety integrity level certification in compliance with IEC 61508
      • SIL2 safety functions can be implemented with a single STM32 MCU; SIL3 safety functions implementation requires two STM32 MCUs in 1oo2 scheme
      • Available for the STM32F0, STM32F1, STM32F3, STM32F4, STM32F7, STM32G0, STM32G4, STM32H7, STM32L0, STM32L4, and STM32L4+ Series
    • MCU FMEA
      • Detailed list of MCU failure modes and related mitigation measures adopted (qualitative analysis)
      • Available for the STM32F0, STM32F1, STM32F3, STM32F4, STM32F7, STM32G0, STM32G4, STM32H7, STM32L0, STM32L4, and STM32L4+ Series
    • MCU FMEDA snapshot
      • Static snapshot reporting failure rates compliant to IEC 61508, computed at both MCU and basic function levels of detail
      • Available for the STM32F0, STM32F1, STM32F3, STM32F4, STM32F7, STM32G0, STM32G4, STM32H7, STM32L0, STM32L4, and STM32L4+ Series
    • X-CUBE-STL library
      • Software-based diagnostic suite designed to detect random hardware failures in STM32 safety-critical core components (CPU + SRAM + Flash memory)
      • Compliant to IEC61508 SC3 (SIL3) development process
      • Diagnostic coverage verified by state-of-the-art ST proprietary fault injection methodology
      • Application independent: can be used in potentially any end-user application
      • Compiler independent: delivered as object code
      • Certified by TÜV Rheinland
      • Includes the X-CUBE-STL user guide, a functional-only document related to STL functions (such as API details and performance figures)
      • Includes the X-CUBE-STL safety manual, the instructions/conditions of use for end user related to the use of X-CUBE-STL in a safety application
      • Available for the STM32F0, STM32F1, STM32F3, STM32F4, STM32F7, STM32G0, STM32G4, STM32H7, STM32L0, STM32L4, and STM32L4+ Series

Get Software

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      Arm Keil FuSa RTS

      Active

      Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.

      STM32 3rd-party Embedded Software Arm Keil
      Arm Keil FuSa RTS

      Description:

      Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.

      Embedded Office Safety AddOns

      Active

      The "Safety AddOns" provides pre-certified safety measures.

      STM32 3rd-party Embedded Software Embedded Office
      Embedded Office Safety AddOns

      Description:

      The "Safety AddOns" provides pre-certified safety measures.

      Flexible Safety RTOS

      Active

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      STM32 3rd-party Embedded Software Embedded Office
      Flexible Safety RTOS

      Description:

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      WITTENSTEIN SAFERTOS

      Active

      SAFERTOS, The Safety Critical RTOS from WITTENSTEIN high integrity systems

      STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems
      WITTENSTEIN SAFERTOS

      Description:

      SAFERTOS, The Safety Critical RTOS from WITTENSTEIN high integrity systems

      WITTENSTEIN SAFERTOS CORE

      Active

      SAFERTOS CORE, The RTOS for embedded systems that need to consider safety, but do not require certification

      STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems
      WITTENSTEIN SAFERTOS CORE

      Description:

      SAFERTOS CORE, The RTOS for embedded systems that need to consider safety, but do not require certification

      WITTENSTEIN Safety Plugins

      Active

      Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.

      STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems
      WITTENSTEIN Safety Plugins

      Description:

      Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.

      X-CUBE-CLASSB

      Active

      Class B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-CLASSB

      Description:

      Class B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32Cube