Implementing transmitters and receivers for infrared remote control protocols using STM32Cube (AN4834)

The purpose of this example (X-CUBE-IRREMOTE) is to provide a generic solution for implementing an IR transmitter (a remote control device) and receiver using the timers available on the microcontrollers of the STM32F0, STM32F3 and STM32L4 series. The example implements RC5 and SIRC protocols on selected evaluation boards. Implementation is supposed to be easily reconfigurable for other boards and protocols.

Key Features

  • RC5 protocol
  • SIRC protocol
  • Transmitter
  • Receiver

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2887 DB2887: Implementing transmitters and receivers for infrared remote control protocols, software expansion for STM32Cube 1.0 113 KB
Application Notes
Description Version Size
AN4834 AN4834: Implementation of transmitters and receivers for infrared remote control protocols with STM32Cube 1.0 656 KB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 6.0 2 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 17.09 1 MB
Sensor & motion algorithm software pack for STM32Cube 1.0 544 KB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 4.14 87 KB

Get Software

Part Number General Description Software Version Supplier Marketing Status Download
X-CUBE-IRREMOTE Implementing transmitters and receivers for infrared remote control protocols using STM32Cube (AN4834) 1.0.0 ST Active

 

Support & Community


×