STM32L0 and STM32L4 calibration software expansion for STM32Cube (AN4631 and AN4736)

The software package called X-CUBE-RC-CALIB, describes how to measure and calibrate internal oscillators. It also describes which internal features are used for calibration or measurement.

Each oscillator trimming functionality is implemented in a separate file, so that users can easily select the file they need, without using the whole software package.

The software package X-CUBE-RC-CALIB is built on top of the STM32Cube HAL layer drivers.

For more details refer to the application notes “How to calibrate an STM32L0xx internal RC oscillator” (AN4631) and “How to calibrate STM32L4 Series microcontrollers internal RC oscillator” (AN4736).

Key Features

  • STM32L0xx:
    • Calibrated oscillators: HSI16, MSI, HSI48
    • Measured oscillator: LSI
  • STM32L4xx:
    • Calibrated oscillators: HSI16, MSI, HSI48 (only for STM32L432 line)
    • Measured oscillator: LSI

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2577 DB2577: STM32L0xx and STM32L4xx calibration software expansion for STM32Cube 3.0 144 KB
Application Notes
Description Version Size
AN4736 AN4736: How to calibrate STM32L4 Series microcontrollers internal RC oscillator 2.0 549 KB
AN4631 AN4631: How to calibrate an STM32L0xx internal RC oscillator 2.0 576 KB
AN5126 AN5126: Using X-CUBE-RC-CALIB software to calibrate STM32G0 Series internal RC oscillator 1.0 249 KB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 6.0 2 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 17.09 1 MB
Sensor & motion algorithm software pack for STM32Cube 1.0 544 KB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 4.18 87 KB

Get Software

Part Number General Description Software Version Supplier Marketing Status GitHub link Download
X-CUBE-RC-CALIB STM32L0 and STM32L4 calibration software expansion for STM32Cube (AN4631 and AN4736) 3.0.0 ST Active -

 

Support & Community


×