Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • osxMotionID is an add-on software package for X-CUBE-MEMS1. The software runs on STM32 and includes drivers that recognize ST inertial sensors LSM6DS0, LSM6DS3 or LSM6DSL.

    By outputting an intensity value in the range [0:10] (i.e., from doing nothing to sprinting), this library may be used for real-time evaluation of activities for the accurate calculation of calories or to distinguish between active and non-active stationary status.
    The algorithm manages the data acquired exclusively from the accelerometer at the low sampling frequency of 16 Hz to reduce the power consumption of the hosting platform.
    The software comes with sample implementations of the drivers, exploiting STM32Cube software technology and running on X-NUCLEO-IKS01A2 or X-NUCLEO-IKS01A1 expansion boards with optional STEVAL-MKI160V1, mounted on a NUCLEO-F401RE or NUCLEO-L476RG development board.

    Key Features

    • Real-time motion intensity detection algorithm (under OpenSoftwareX license) based on accelerometer data only, designed for wrist applications.
    • Complete middleware to build applications on top of X-CUBE-MEMS1.
    • Libraries for ARM Cortex-M3 and ARM Cortex-M4 MCU cores.
    • Easy portability across different MCU families, thanks to STM32Cube.
    • PC-based Windows application to log data.
    • Sample implementations available on X-NUCLEO-IKS01A2 and X-NUCLEO-IKS01A1 (with optional STEVAL-MKI160V1) expansion boards, mounted on a NUCLEO-F401RE or NUCLEO-L476RG development board.

Recommended for you

Ecosystems

    • Part Number

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

Embedded Software

    • Part Number

      Sensor and motion algorithm software expansion for STM32Cube

Evaluation Tools

    • Part Number

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      LPS22HB adapter board for a standard DIL 24 socket

      LSM6DS3 adapter board for standard DIL24 socket

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3069
      Real-time motion intensity detection software expansion for STM32Cube
      1.0
      180.85 KB
      PDF
      DB3069

      Real-time motion intensity detection software expansion for STM32Cube

    • Description Version Size Action
      UM2127
      Getting started with osxMotionID motion intensity detection library for X-CUBE-MEMS1 expansion for STM32Cube
      1.0
      973.67 KB
      PDF
      UM2012
      osxMotionXX system setup
      1.1
      1.85 MB
      PDF
      UM2127

      Getting started with osxMotionID motion intensity detection library for X-CUBE-MEMS1 expansion for STM32Cube

      UM2012

      osxMotionXX system setup

Presentations & Training Material

    • Description Version Size Action
      Open.MEMS Introduction 20150213
      1.29 MB
      PDF

      Open.MEMS Introduction

Legal

    • Description Version Size Action
      SLA0053
      LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION
      2.12
      121.3 KB
      PDF
      SLA0053

      LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION