Product overview
Description
STBLEStarNet application is available for Android and iOS and allows viewing the data exported by a BLE gateway connected to a network of devices (for example, in the STM32Cube FP-NET-BLESTAR1 or FP-NET-6LPBLE1 function pack deployment scenario). The app connects to a star network master node and displays data sent by the slave nodes.For each slave node in the network, the app shows a set of sensor data (e.g. temperature, pressure and humidity) measured by the slave and read by the master node.
If supported, for each node the LED status is also displayed. From the app it is also possible to change the LED status, since the related command is forwarded to the correct node by the master node.
All data received by the app can be logged in CSV files end exported by e-mail.
-
All features
- Based on BlueST-SDK
- Available on Android and iOS app stores
- Connects to a star topology Bluetooth low energy network
- Displays data from remote sensors
- Sends commands to a remote node
- Supports data logging