Overview
Product selector
Solutions
Resources
Tools & Software
eDesignSuite
Get Started

ST has developed a complete range of IPAD™ components dedicated to display, camera and keypad interfaces.

These devices provide efficient filtering of wireless frequencies above 800 MHz and superior ESD protection with extremely low clamping voltage.

Available in CSP or micro-QFN packages, these filters are based on RC, LC or common-mode topologies to cover up to 6 GHz applications. 

Recommended for you