Memory and SIM card IPAD

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

ST has developed a complete range of IPAD™ components dedicated to memory-card interfaces such as micro-SD cards, T-Flash or SIM cards.

These devices provide efficient filtering of the wireless frequencies above 800 MHz and superior ESD protection with extremely low clamping voltage. 

Available in CSP or micro-QFN packages, these filters cover new standards such as SDA3.0 (SDR 104). 

Recommended for you