STPTIC-15C4

Active

Parascan™ tunable integrated capacitor

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The ST integrated tunable capacitor offers excellent RF performance, low power consumption and high linearity required in adaptive RF tuning applications. The fundamental building block of PTIC is a tunable material called Parascan™, which is a version of barium strontium titanate (BST) developed by Paratek microwave.

    BST capacitors are tunable capacitors intended for use in mobile phone application and dedicated to RF tunable applications. These tunable capacitors are controlled through an extended bias voltage ranging from 1 to 24 V. The implementation of BST tunable capacitor in mobile phones enables significant improvement in terms of radiated performance making the performance almost insensitive to the external environment.
    Parascan is a trademark of Paratek Microwave Inc.

    Key Features

    • High power capability
    • 5:1 tuning range
    • High linearity (48x)
    • High quality factor (Q)
    • Low leakage current
    • Compatible with high voltage control IC (STHVDAC series)
    • RF tunable passive implementation in mobile phones to optimize antenna radiated performance
    • Available in wafer level chip scale package:
      • WLCSP package 0.75 x 0.72 x 0.32 mm
    • ECOPACK®2 compliant component

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Approximate Price (US$)* / Qty
Order from ST
Order from Distributors
STPTIC-15L2C4 CSPS 3 SOLDER BARS Tape And Reel
Active
EAR99 CHINA 1.01 Buy now Check Availability

Distributor availability ofSTPTIC-15L2C4

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1491 1 Order Now
AVNET AMERICA 2000 0 Order Now
MOUSER WORLDWIDE 1544 1 Order Now
Farnell Element14 EUROPE 212 1 Order Now

Distributor reported inventory date: 2020-04-05

Distributor Name

DIGIKEY

Stock

1491

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

2000

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

1544

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

212

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-04-05

STPTIC-15L2C4

Package

CSPS 3 SOLDER BARS

Packing Type

Tape And Reel

Approximate Price (US$)* / Qty

1.01

Distributor availability ofSTPTIC-15L2C4

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1491 1 Order Now
AVNET AMERICA 2000 0 Order Now
MOUSER WORLDWIDE 1544 1 Order Now
Farnell Element14 EUROPE 212 1 Order Now

Distributor reported inventory date: 2020-04-05

Distributor Name

DIGIKEY

Stock

1491

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

2000

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

1544

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

212

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-04-05

Marketing Status

Active

Budgetary Price (US$)* / Qty

1.01

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS12593
      Parascan™ tunable integrated capacitor
      1.0
      645.5 KB
      PDF
      DS12593

      Parascan™ tunable integrated capacitor

    • Description Version Size Action
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      7.0
      433.12 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPTIC-15L2C4
Active
CSPS 3 SOLDER BARS Industrial Ecopack2

STPTIC-15L2C4

Package:

CSPS 3 SOLDER BARS

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CSPS 3 SOLDER BARS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback