STPTIC-82C4

Active

Parascan™ tunable integrated capacitor

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The ST integrated tunable capacitor offers excellent RF performance, low power consumption and high linearity required in adaptive RF tuning applications. The fundamental building block of PTIC is a tunable material called Parascan™, which is a version of barium strontium titanate (BST) developed by Paratek microwave. BST capacitors are tunable capacitors intended for use in mobile phone application and dedicated to RF tunable applications. These tunable capacitors are controlled through an extended bias voltage ranging from 1 to 24 V. The implementation of BST tunable capacitor in mobile phones enables significant improvement in terms of radiated performance making the performance almost insensitive to the external environment.
Parascan is a trademark of Paratek Microwave Inc.
  • All features

    • High power capability
    • 5:1 tuning range
    • High linearity
    • High quality factor (Q)
    • Low leakage current
    • Compatible with high voltage control IC (STHVDAC series)
    • RF tunable passive implementation in mobile phones to optimize antenna radiated performance
    • Available in wafer level chip scale package:
      • WLCSP package 0.75 x 0.72 x 0.32 mm
    • WLCSP package is not sensitive to moisture (MSL = 1)
    • ECOPACK2 compliant component

Recommended for you

Related Applications

Industrial

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPTIC-82C4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPTIC-82G2C4
Active
CSPS 3 SOLDER BARS Industrial Ecopack2

STPTIC-82G2C4

Package:

CSPS 3 SOLDER BARS

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CSPS 3 SOLDER BARS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STPTIC-82G2C4 Available at 2 distributors

Distributor availability ofSTPTIC-82G2C4

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 13274 1 Order Now
Farnell Element14 EUROPE 13972 1 Order Now

Distributor reported inventory date: 2021-08-02

Distributor Name

DIGIKEY

Stock

13274

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

13972

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-08-02

Buy Direct
Active
EAR99 NEC Tape And Reel CSPS 3 SOLDER BARS - - FRANCE 0.377 / 100

STPTIC-82G2C4

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.377 / 100

Distributor availability ofSTPTIC-82G2C4

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 13274 1 Order Now
Farnell Element14 EUROPE 13972 1 Order Now

Distributor reported inventory date: 2021-08-02

Distributor Name

DIGIKEY

Stock

13274

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

13972

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-08-02

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

CSPS 3 SOLDER BARS

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.377 / 100

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors