Overview
Product selector
Tools & Software
Resources
Solutions
eDesignSuite
Get Started

Easyboards

The Easyboard concept was born to give customers the chance to evaluate products without committing to the expenses, time and resources typically necessary to design a customized circuit board.
Easyboards are simple and low-cost evaluation tools that wire-in a VIPower product to a load. This allows a straightforward evaluation of the device and of all the application functionalities, among which the auto-protection capability under hazardous conditions.
Each evaluation board includes a VIPower device soldered onto a small 2-layers PCB with heavy copper and thermal vias, to support maximum device current and customer-configured thermal relief strategies.

Easyboards come with the following part numbers:

  • EV-VNx5xxx: VIPower M0-5 High Side Switches single, dual and quad channels for 12 V battery lines
  • EV-VNx7xxx: VIPower M0-7 High Side Switches single, dual and quad channels for 12 V battery lines
  • EV-VNx5Txxx: High Side Switches for 24V systems
  • EV-VNH5xxx: Motor Control solutions

Evaluation Boards

Several evaluation boards are available for driving different loads as well as DC (VNH5xxx or L99H01), brushless (L99ASC03) or Stepper (L99MD01) motors.
The evaluation kits typically consist of a motherboard equipped with the microcontroller and a daughterboard assembling the Smart Power device. With the aim to make it simpler the board usage and settings, ST provides a dedicated and user-friendly software with a Graphical User Interface (GUI). The GUI enables the user to set Smart Power parameters and, at the same time, it shows real-time device diagnostics information like current, output evolution, battery voltage monitoring, board temperature and other values depending on the HW environment.

Available part numbers are the following:

Recommended for you

    • ST's comprehensive Automotive Discovery Ecosystem lets you quickly find the best solution for your automotive applications.

      Our Automotive Trunk Control solution (SL-AU-VIPOWER-H1) includes the SPC5-EV-ADIS adapter that you can combine with the SPC560B-DIS Discovery board along with VIPower "easy boards" addressing several motor drivers for automotive applications such as Trunk Lock, Power Lift gate, relay replacement, and more.

      A wide range of EV-VNH7xxx easy boards from 8 to 100 mΩ are available. Below is a complete list of boards to ensure the best fit for your application.

      Solution Components
      Part Number Description Status Core Products Price (US$)*
      Order / Download
      VNH7100BAS

      Key features

      • AEC-Q100 qualified
      • Output current: 15 A
      • 3 V CMOS-compatible inputs
      • Undervoltage shutdown
      • Overvoltage clamp
      • Thermal shutdown
      • Cross-conduction protection
      • Current and power limitation
      • Very low standby power consumption
      • Protection against loss of ground and loss of VCC
      • PWM operation up to 20 kHz
      • MultiSense diagnostic functions
        • Analog motor current feedback
        • Output short to ground detection
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
      • Output protected against short to ground and short to VCC
      • Standby Mode
      • Half Bridge Operation
      • Package: ECOPACK®

      Show more

      Automotive fully integrated H-bridge motor driver
      Active
      3.15 Buy now
      VNH7070BAS

      Key features

      • AEC-Q100 qualified
      • Output current: 15 A
      • 3 V CMOS-compatible inputs
      • Undervoltage shutdown
      • Overvoltage clamp
      • Thermal shutdown
      • Cross-conduction protection
      • Current and power limitation
      • Very low standby power consumption
      • Protection against loss of ground and loss of VCC
      • PWM operation up to 20 kHz
      • CS diagnostic functions
        • Analog motor current feedback
        • Output short to ground detection
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
      • Output protected against short to ground and short to VCC
      • Standby Mode
      • Half Bridge Operation
      • Package: ECOPACK®

      Show more

      Automotive fully integrated H-bridge motor driver
      Active
      3.42 Buy now
      EV-VNH7100AS

      Key features

      • Simple single IC application board dedicated for VNH7100AS
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping

      Show more

      VNH7100AS Evaluation Board
      Active
      VNH7100AS 4.12 Buy now
      EV-VNH7070AS

      Key features

      • Simple single IC application board dedicated for VNH7070AS
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping

      Show more

      VNH7070AS Evaluation board
      Active
      VNH7070AS 3.92
      EV-VNH7040AY

      Key features

      • Simple single IC application board dedicated for VNH7040AY
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping

      Show more

      VNH7040AY Evaluation Board
      Active
      VNH7040AY 4.12 Buy now
      SPC5-EV-ADIS

      Key features

      • Board size 100 x 55 mm
      • Two extension headers (2 x 36 pin - 100 mil) for quick connection to SPC560B-DIS discovery board
      • Extension headers for quick connection of M0-7 easy board
      • Extension headers for quick connection of H-Bridge easy board
      • Controllable by dedicated GUI for HSD or for H-Bridge available on www.st.com
      • Free ready to run application firmware for HSD or for H-Bridge available on www.st.com, to support quick evaluation and development

      Show more

      Adapter board
      Active
      32.12 Buy now
      SPC56B-Discovery

      Key features

      • SPC560B54L5 32-bit 48 MHz e200z0h CPU, 32-bit Power Architecture® Technology CPU, 768 kB Code Flash in an LQFP144 package.
      • On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers.
      • Board power supply: through external +12 V PSU or from the USB bus (5 V supply voltage).
      • Seven LEDs: D6 for 5 V power on,D2 for Reset, D101, D102, D103 for PLS debugger section, D7 and D8 for PC3 and PC2 outputs
      • Two push buttons (reset and user)
      • A potentiometers for ADC input (user)
      • Two extension headers (2 x 36 pin - 100 mil) for all LQFP144 pins and for quick connection to prototyping boards, additional modules and easy probing.
      • JTAG interface (2 x 7 male 100mil connector)
      • USB port (mini -B)
      • 16 MHz crystal
      • Specification:
        • Board size 100 x 65 mm
        • MCU: SPC560B54L5 - LQFP144
        • 2 extension headers 2 x 36 pin - 100 mil
        • DC connector (+12 V input)
        • Mini USB - B
        • JTAG 2 x 7 - 100 mil connector

      Show more

      Discovery Kit for SPC56 B line - with SPC560B54L5 MCU
      Active
      85.75 Buy now
      STSW-SPC5VH-ADIS

      Key features

      • Complete Graphical User Interface (GUI) for SPC5VH-ADIS adapter board.

      Show more

      SPC5VH-ADIS Graphical User Interface for M0-7 H-Bridges
      Active
      -
      Software
      Part Number Software Version Marketing Status Supplier Download
      STSW-SPC5VH-ADIS 1.0.0 Active ST
      VNH7100BAS

      Description:

      Automotive fully integrated H-bridge motor driver

      Price (US$)*

      3.15

      Key features

      • AEC-Q100 qualified
      • Output current: 15 A
      • 3 V CMOS-compatible inputs
      • Undervoltage shutdown
      • Overvoltage clamp
      • Thermal shutdown
      • Cross-conduction protection
      • Current and power limitation
      • Very low standby power consumption
      • Protection against loss of ground and loss of VCC
      • PWM operation up to 20 kHz
      • MultiSense diagnostic functions
        • Analog motor current feedback
        • Output short to ground detection
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
      • Output protected against short to ground and short to VCC
      • Standby Mode
      • Half Bridge Operation
      • Package: ECOPACK®

      Show more

      VNH7070BAS

      Description:

      Automotive fully integrated H-bridge motor driver

      Price (US$)*

      3.42

      Key features

      • AEC-Q100 qualified
      • Output current: 15 A
      • 3 V CMOS-compatible inputs
      • Undervoltage shutdown
      • Overvoltage clamp
      • Thermal shutdown
      • Cross-conduction protection
      • Current and power limitation
      • Very low standby power consumption
      • Protection against loss of ground and loss of VCC
      • PWM operation up to 20 kHz
      • CS diagnostic functions
        • Analog motor current feedback
        • Output short to ground detection
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
      • Output protected against short to ground and short to VCC
      • Standby Mode
      • Half Bridge Operation
      • Package: ECOPACK®

      Show more

      EV-VNH7100AS

      Description:

      VNH7100AS Evaluation Board

      Price (US$)*

      4.12

      Key features

      • Simple single IC application board dedicated for VNH7100AS
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping

      Show more

      EV-VNH7070AS

      Description:

      VNH7070AS Evaluation board

      Price (US$)*

      3.92

      Key features

      • Simple single IC application board dedicated for VNH7070AS
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping

      Show more

      EV-VNH7040AY

      Description:

      VNH7040AY Evaluation Board

      Price (US$)*

      4.12

      Key features

      • Simple single IC application board dedicated for VNH7040AY
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping

      Show more

      SPC5-EV-ADIS

      Description:

      Adapter board

      Price (US$)*

      32.12

      Key features

      • Board size 100 x 55 mm
      • Two extension headers (2 x 36 pin - 100 mil) for quick connection to SPC560B-DIS discovery board
      • Extension headers for quick connection of M0-7 easy board
      • Extension headers for quick connection of H-Bridge easy board
      • Controllable by dedicated GUI for HSD or for H-Bridge available on www.st.com
      • Free ready to run application firmware for HSD or for H-Bridge available on www.st.com, to support quick evaluation and development

      Show more

      SPC56B-Discovery

      Description:

      Discovery Kit for SPC56 B line - with SPC560B54L5 MCU

      Price (US$)*

      85.75

      Key features

      • SPC560B54L5 32-bit 48 MHz e200z0h CPU, 32-bit Power Architecture® Technology CPU, 768 kB Code Flash in an LQFP144 package.
      • On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers.
      • Board power supply: through external +12 V PSU or from the USB bus (5 V supply voltage).
      • Seven LEDs: D6 for 5 V power on,D2 for Reset, D101, D102, D103 for PLS debugger section, D7 and D8 for PC3 and PC2 outputs
      • Two push buttons (reset and user)
      • A potentiometers for ADC input (user)
      • Two extension headers (2 x 36 pin - 100 mil) for all LQFP144 pins and for quick connection to prototyping boards, additional modules and easy probing.
      • JTAG interface (2 x 7 male 100mil connector)
      • USB port (mini -B)
      • 16 MHz crystal
      • Specification:
        • Board size 100 x 65 mm
        • MCU: SPC560B54L5 - LQFP144
        • 2 extension headers 2 x 36 pin - 100 mil
        • DC connector (+12 V input)
        • Mini USB - B
        • JTAG 2 x 7 - 100 mil connector

      Show more

      STSW-SPC5VH-ADIS

      Description:

      SPC5VH-ADIS Graphical User Interface for M0-7 H-Bridges

      Price (US$)*

      -
      Software

      Key features

      • Complete Graphical User Interface (GUI) for SPC5VH-ADIS adapter board.

      Show more

      Part Number Software Version Marketing Status Supplier Download
      STSW-SPC5VH-ADIS 1.0.0 Active ST
    • Build your ST evaluation High Side Driver Automotive system: thanks to the ST's SPC5-EV-ADIS adapter you can combine the SPC560B-DIS Discovery board along with VIPower easy boards addressing several automotive applications such as front & rear car lighting, automotive resistive, inductive and capacitive loads, automotive smart power distribution, glow plug, heating systems, relay replacement and high power resistive and inductive actuators.

      A broad range of Easy Boards EV-VNx7xxx from 3mΩ to 140mΩ are available on ST.COM. Please find here below a complete list where to select the best boards fitting your application.

      Solution Components
      Part Number Description Status Core Products Price (US$)*
      Order / Download
      SPC56B-Discovery

      Key features

      • SPC560B54L5 32-bit 48 MHz e200z0h CPU, 32-bit Power Architecture® Technology CPU, 768 kB Code Flash in an LQFP144 package.
      • On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers.
      • Board power supply: through external +12 V PSU or from the USB bus (5 V supply voltage).
      • Seven LEDs: D6 for 5 V power on,D2 for Reset, D101, D102, D103 for PLS debugger section, D7 and D8 for PC3 and PC2 outputs
      • Two push buttons (reset and user)
      • A potentiometers for ADC input (user)
      • Two extension headers (2 x 36 pin - 100 mil) for all LQFP144 pins and for quick connection to prototyping boards, additional modules and easy probing.
      • JTAG interface (2 x 7 male 100mil connector)
      • USB port (mini -B)
      • 16 MHz crystal
      • Specification:
        • Board size 100 x 65 mm
        • MCU: SPC560B54L5 - LQFP144
        • 2 extension headers 2 x 36 pin - 100 mil
        • DC connector (+12 V input)
        • Mini USB - B
        • JTAG 2 x 7 - 100 mil connector

      Show more

      Discovery Kit for SPC56 B line - with SPC560B54L5 MCU
      Active
      85.75 Buy now
      SPC5-EV-ADIS

      Key features

      • Board size 100 x 55 mm
      • Two extension headers (2 x 36 pin - 100 mil) for quick connection to SPC560B-DIS discovery board
      • Extension headers for quick connection of M0-7 easy board
      • Extension headers for quick connection of H-Bridge easy board
      • Controllable by dedicated GUI for HSD or for H-Bridge available on www.st.com
      • Free ready to run application firmware for HSD or for H-Bridge available on www.st.com, to support quick evaluation and development

      Show more

      Adapter board
      Active
      32.12 Buy now
      EV-VN7003AH

      Key features

      • Simple single IC application board dedicated for VN7003AH
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with CurrentSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
        • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/ disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Reverse battery
        • Electrostatic discharge protection

      Show more

      VN7003AH Evaluation Board
      Active
      VN7003AHTR 4.12 Buy now
      EV-VN7003ALH

      Key features

      • Simple single IC application board dedicated for VN7003ALH
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with CurrentSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
        • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Configurable latch-off on overtemperature or power limitation
        • Reverse battery
        • Electrostatic discharge protection

      Show more

      VN7003ALH Evaluation Board
      Active
      VN7003ALHTR 4.12 Buy now
      EV-VN7004CH

      Key features

      • Simple single IC application board dedicated for VN7004CH
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with CurrentSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/ disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Reverse battery
        • Electrostatic discharge protection

      Show more

      VN7004CH Evaluation Board
      Active
      VN7004CHTR 4.12 Buy now
      EV-VN7004CLH

      Key features

      • Simple single IC application board dedicated for VN7004CLH
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with CurrentSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Configurable latch-off on overtemperature or power limitation
        • Reverse battery
        • Electrostatic discharge protection

      Show more

      VN7004CLH Evaluation Board
      Active
      VN7004CLHTR 4.12 Buy now
      EV-VN7007AH
      VN7007AH Evaluation Board
      Active
      VN7007AHTR 4.12 Buy now
      EV-VN7007ALH

      Key features

      • Simple single IC application board dedicated for VN7007ALH
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with CurrentSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Configurable latch-off on overtemperature or power limitation
        • Reverse battery
        • Electrostatic discharge protection

      Show more

      VN7007ALH Evaluation Board
      Active
      VN7007ALHTR 3.92
      EV-VN7010AJ

      Key features

      • Simple single IC application board dedicated for VN7010AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VN7010AJ Evaluation Board
      Active
      VN7010AJTR 4.12 Buy now
      EV-VN7016AJ

      Key features

      • Simple single IC application board dedicated for VN7016AJ-E
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • MultiSense diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VN7016AJ Evaluation Board
      NRND
      VN7016AJTR 3.92
      EV-VN7020AJ

      Key features

      • Simple single IC application board dedicated for VN7020AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VN7020AJ evaluation board
      Active
      VN7020AJTR 4.12 Buy now
      EV-VN7040AJ

      Key features

      • Simple single IC application board dedicated for VN7040AJ-E
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • MultiSense diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VN7040AJ evaluation board
      Active
      VN7040AJTR 4.12 Buy now
      EV-VN7040AS

      Key features

      • Simple single IC application board dedicated for VN7040AS
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high side driver with analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VN7040AS Evaluation Board
      Active
      VN7040ASTR 4.12 Buy now
      EV-VN7050AJ

      Key features

      • Simple single IC application board dedicated for VN7050AJ-E
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • MultiSense diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VN7050AJ evaluation board
      Active
      VN7050AJTR 3.92
      EV-VN7050AS

      Key features

      • Simple single IC application board dedicated for VN7050AS
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high side driver with analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VN7050AS evaluation board
      Active
      VN7050AS 4.12 Buy now
      EV-VN7140AJ

      Key features

      • Simple single IC application board dedicated for VN7140AJ-E
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • MultiSense diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VN7140AJ evaluation board
      Active
      VN7140AJTR 3.92
      EV-VN7140AS

      Key features

      • Simple single IC application board dedicated for VN7140AS
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high side driver with analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VN7140AS Evaluation Board
      Active
      VN7140ASTR 3.92
      EV-VND7004AY

      Key features

      • Simple single IC application board dedicated for VND7004AY
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Double channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/ disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery through self turn-on
        • Electrostatic discharge protection

      Show more

      VND7004AY Evaluation Board
      Active
      VND7004AYTR 4.12 Buy now
      EV-VND7020AJ

      Key features

      • Simple single IC application board dedicated for VND7020AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Double channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • Off-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self-limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VND7020AJ Evaluation Board
      Active
      VND7020AJTR 3.92
      EV-VND7030AJ

      Key features

      • Simple single IC application board dedicated for VND7030AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Double channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VND7030AJ Evaluation Board
      Active
      VND7030AJTR 4.12 Buy now
      EV-VND7040AJ

      Key features

      • Simple single IC application board dedicated for VND7040AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Double channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VND7040AJ Evaluation Board
      Active
      VND7040AJTR 4.12 Buy now
      EV-VND7050AJ

      Key features

      • Simple single IC application board dedicated for VND7050AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Double channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VND7050AJ Evaluation Board
      Active
      VND7050AJTR 3.92
      EV-VND7140AJ

      Key features

      • Simple single IC application board dedicated for VND7140AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Double channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VND7140AJ Evaluation Board
      Active
      VND7140AJTR 4.12 Buy now
      EV-VNQ7040AY

      Key features

      • Simple single IC application board dedicated for VNQ7040AYTR
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Quad channel smart high side driver with analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery through self turn-on
        • Electrostatic discharge protection

      Show more

      VNQ7040AY Evaluation Board
      Active
      VNQ7040AY 3.92
      EV-VNQ7050AJ

      Key features

      • Simple single IC application board dedicated for VNQ7050AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Quad channel smart high side driver with analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VNQ7050AJ Evaluation Board
      Active
      VNQ7050AJ 3.92
      EV-VNQ7140AJ

      Key features

      • Simple single IC application board dedicated for VNQ7140AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Quad channel smart high side driver with analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      VNQ7140AJ Evaluation Board
      Active
      VNQ7140AJTR 4.12 Buy now
      STSW-SPC5EV-ADIS

      Key features

      • Complete Graphical User Interface (GUI) for SPC5EV-ADIS adapter board.

      Show more

      SPC5-EV-ADIS Graphical User Interface for M0-7 High Side Drivers
      Active
      -
      Software
      Part Number Software Version Marketing Status Supplier Download
      STSW-SPC5EV-ADIS 1.0.0 Active ST
      SPC56B-Discovery

      Description:

      Discovery Kit for SPC56 B line - with SPC560B54L5 MCU

      Price (US$)*

      85.75

      Key features

      • SPC560B54L5 32-bit 48 MHz e200z0h CPU, 32-bit Power Architecture® Technology CPU, 768 kB Code Flash in an LQFP144 package.
      • On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers.
      • Board power supply: through external +12 V PSU or from the USB bus (5 V supply voltage).
      • Seven LEDs: D6 for 5 V power on,D2 for Reset, D101, D102, D103 for PLS debugger section, D7 and D8 for PC3 and PC2 outputs
      • Two push buttons (reset and user)
      • A potentiometers for ADC input (user)
      • Two extension headers (2 x 36 pin - 100 mil) for all LQFP144 pins and for quick connection to prototyping boards, additional modules and easy probing.
      • JTAG interface (2 x 7 male 100mil connector)
      • USB port (mini -B)
      • 16 MHz crystal
      • Specification:
        • Board size 100 x 65 mm
        • MCU: SPC560B54L5 - LQFP144
        • 2 extension headers 2 x 36 pin - 100 mil
        • DC connector (+12 V input)
        • Mini USB - B
        • JTAG 2 x 7 - 100 mil connector

      Show more

      SPC5-EV-ADIS

      Description:

      Adapter board

      Price (US$)*

      32.12

      Key features

      • Board size 100 x 55 mm
      • Two extension headers (2 x 36 pin - 100 mil) for quick connection to SPC560B-DIS discovery board
      • Extension headers for quick connection of M0-7 easy board
      • Extension headers for quick connection of H-Bridge easy board
      • Controllable by dedicated GUI for HSD or for H-Bridge available on www.st.com
      • Free ready to run application firmware for HSD or for H-Bridge available on www.st.com, to support quick evaluation and development

      Show more

      EV-VN7003AH

      Description:

      VN7003AH Evaluation Board

      Price (US$)*

      4.12

      Key features

      • Simple single IC application board dedicated for VN7003AH
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with CurrentSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
        • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/ disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Reverse battery
        • Electrostatic discharge protection

      Show more

      EV-VN7003ALH

      Description:

      VN7003ALH Evaluation Board

      Price (US$)*

      4.12

      Key features

      • Simple single IC application board dedicated for VN7003ALH
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with CurrentSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
        • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Configurable latch-off on overtemperature or power limitation
        • Reverse battery
        • Electrostatic discharge protection

      Show more

      EV-VN7004CH

      Description:

      VN7004CH Evaluation Board

      Price (US$)*

      4.12

      Key features

      • Simple single IC application board dedicated for VN7004CH
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with CurrentSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/ disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Reverse battery
        • Electrostatic discharge protection

      Show more

      EV-VN7004CLH

      Description:

      VN7004CLH Evaluation Board

      Price (US$)*

      4.12

      Key features

      • Simple single IC application board dedicated for VN7004CLH
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with CurrentSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Configurable latch-off on overtemperature or power limitation
        • Reverse battery
        • Electrostatic discharge protection

      Show more

      EV-VN7007AH

      Description:

      VN7007AH Evaluation Board

      Price (US$)*

      4.12
      EV-VN7007ALH

      Description:

      VN7007ALH Evaluation Board

      Price (US$)*

      3.92

      Key features

      • Simple single IC application board dedicated for VN7007ALH
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with CurrentSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Configurable latch-off on overtemperature or power limitation
        • Reverse battery
        • Electrostatic discharge protection

      Show more

      EV-VN7010AJ

      Description:

      VN7010AJ Evaluation Board

      Price (US$)*

      4.12

      Key features

      • Simple single IC application board dedicated for VN7010AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      EV-VN7016AJ

      Description:

      VN7016AJ Evaluation Board

      Price (US$)*

      3.92

      Key features

      • Simple single IC application board dedicated for VN7016AJ-E
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • MultiSense diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      EV-VN7020AJ

      Description:

      VN7020AJ evaluation board

      Price (US$)*

      4.12

      Key features

      • Simple single IC application board dedicated for VN7020AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      EV-VN7040AJ

      Description:

      VN7040AJ evaluation board

      Price (US$)*

      4.12

      Key features

      • Simple single IC application board dedicated for VN7040AJ-E
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • MultiSense diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      EV-VN7040AS

      Description:

      VN7040AS Evaluation Board

      Price (US$)*

      4.12

      Key features

      • Simple single IC application board dedicated for VN7040AS
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high side driver with analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      EV-VN7050AJ

      Description:

      VN7050AJ evaluation board

      Price (US$)*

      3.92

      Key features

      • Simple single IC application board dedicated for VN7050AJ-E
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • MultiSense diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      EV-VN7050AS

      Description:

      VN7050AS evaluation board

      Price (US$)*

      4.12

      Key features

      • Simple single IC application board dedicated for VN7050AS
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high side driver with analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      EV-VN7140AJ

      Description:

      VN7140AJ evaluation board

      Price (US$)*

      3.92

      Key features

      • Simple single IC application board dedicated for VN7140AJ-E
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • MultiSense diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      EV-VN7140AS

      Description:

      VN7140AS Evaluation Board

      Price (US$)*

      3.92

      Key features

      • Simple single IC application board dedicated for VN7140AS
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Single channel smart high side driver with analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Dedicated high precision proportional load current sense
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      EV-VND7004AY

      Description:

      VND7004AY Evaluation Board

      Price (US$)*

      4.12

      Key features

      • Simple single IC application board dedicated for VND7004AY
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Double channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/ disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery through self turn-on
        • Electrostatic discharge protection

      Show more

      EV-VND7020AJ

      Description:

      VND7020AJ Evaluation Board

      Price (US$)*

      3.92

      Key features

      • Simple single IC application board dedicated for VND7020AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Double channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • Off-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self-limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      EV-VND7030AJ

      Description:

      VND7030AJ Evaluation Board

      Price (US$)*

      4.12

      Key features

      • Simple single IC application board dedicated for VND7030AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Double channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components
        • Electrostatic discharge protection

      Show more

      EV-VND7040AJ

      Description:

      VND7040AJ Evaluation Board

      Price (US$)*

      4.12

      Key features

      • Simple single IC application board dedicated for VND7040AJ
      • Provides electrical connectivity and thermal heat-sinking for easy prototyping
      • General device features
        • Double channel smart high-side driver with MultiSense analog feedback
        • Very low standby current
        • Compatible with 3 V and 5 V CMOS outputs
      • Diagnostic functions
        • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
        • Overload and short to ground (power limitation) indication
        • Thermal shutdown indication
        • OFF-state open-load detection
        • Output short to VCC detection
        • Sense enable/disable
      • Protections
        • Undervoltage shutdown
        • Overvoltage clamp
        • Load current limitation
        • Self limiting of fast thermal transients
        • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
        • Loss of ground and loss of VCC
        • Reverse battery with external components