Easyboards
The Easyboard concept was born to give customers the chance to evaluate products without committing to the expenses, time and resources typically necessary to design a customized circuit board.
Easyboards are simple and low-cost evaluation tools that wire-in a VIPower product to a load. This allows a straightforward evaluation of the device and of all the application functionalities, among which the auto-protection capability under hazardous conditions.
Each evaluation board includes a VIPower device soldered onto a small 2-layers PCB with heavy copper and thermal vias, to support maximum device current and customer-configured thermal relief strategies.
Easyboards come with the following part numbers:
- EV-VNx5xxx: VIPower M0-5 High Side Switches single, dual and quad channels for 12 V battery lines
- EV-VNx7xxx: VIPower M0-7 High Side Switches single, dual and quad channels for 12 V battery lines
- EV-VNx5Txxx: High Side Switches for 24V systems
- EV-VNH5xxx: Motor Control solutions
Evaluation Boards
Several evaluation boards are available for driving different loads as well as DC (VNH5xxx or L99H01), brushless (L99ASC03) or Stepper (L99MD01) motors.
The evaluation kits typically consist of a motherboard equipped with the microcontroller and a daughterboard assembling the Smart Power device. With the aim to make it simpler the board usage and settings, ST provides a dedicated and user-friendly software with a Graphical User Interface (GUI). The GUI enables the user to set Smart Power parameters and, at the same time, it shows real-time device diagnostics information like current, output evolution, battery voltage monitoring, board temperature and other values depending on the HW environment.
Available part numbers are the following:
Recommended for you
- SAMPLEKITVNH7 VIPower™ M0-7 family H-bridges for DC Motor Control
- EV-VND9012AJ VND9012AJ evaluation board
- EVAL-FDA903U EVAL-FDA903U evaluation board for FDA903U
- EV-VND7004AY VND7004AY Evaluation Board
- EVAL-L99PM62-72 Evaluation board for L99PM62GXP and L99PM72GXP
- EV-VNH5050A VNH5050A Evaluation Board
- EVAL-L9963E-MCU L9963E Evaluation Board with on board MCU with preloaded firmware (GUI)
- EVAL-7803APSO-SA Evaluation board for TDA7803A - PowerSO36
- EV-VNQ9080AJ VNQ9080AJ evaluation board
- EVAL-L9026-YO L9026 configurable multi-channel driver evaluation board
- SAMPLES-AUTOPMIC Automotive Voltage Regulators & System Basis Chip Evaluation Tool
- STEVAL-A6986IV2 38 V, 5 W synchronous iso-buck converter evaluation board with single isolated output based on the A6986I
- EVAL-FDA803D EVAL-FDA803D evaluation board for FDA803D
- EV-VNQ7E100AJ VNQ7E100AJ Evaluation Board
- EVAL-L9301 Evaluation board for L9301 multiple configurable H / LSD
- EV-VNHD7012AY VNHD7012AY Evaluation Board
- EVAL-FDA903D EVAL-FDA903D evaluation board for FDA903D
- EV-VND7012AY VND7012AY Evaluation Board
- STEVAL-ISA207V1 3 A step down DC/DC switching regulator (VIN = 4.5 V to 60 V) based on the A7987
- EV-VND7E050AJ VND7E050AJ Evaluation Board
- EVAL-L99DZ200 Evaluation board for L99DZ200G
- STEVAL-ILL090V1 Evaluation kit for the ALED8102S 8-channel LED driver with direct switch control
- EV-VN7050AS VN7050AS evaluation board
- EVAL-L9779WD-SPI Evaluation board for L9779WD-SPI
- EVAL-L99ASC03 Evaluation board for L99ASC03G three-phase pre-driver
- EV-VNHD7008AY VNHD7008AY Evaluation Board
- EVAL-L99SM81VQ EVALUATION BOARD FOR L99SM81VQ (VFQFPN 6X6)
- EV-VNH7040AY VNH7040AY Evaluation Board
- EVAL-L99SM81VY EVALUATION BOARD FOR L99SM81VY (PowerSSO 36)
- EV-VND5E160J VND5E160J Evaluation Board
- EV-VND5T100AJ VND5T100AJ Evaluation Board
- EV-VND5E050AJ VND5E050AJ Evaluation Board
- EV-VNH7100AS VNH7100AS Evaluation Board
- EV-VNH7070AS VNH7070AS Evaluation board
- EV-VND7140AJ VND7140AJ Evaluation Board
- EVB-STRADA431 Evaluation board for STradA431
- EV-VND7040AJ VND7040AJ Evaluation Board
- EV-VN9D30Q100F VN9D30Q100F Evaluation Board
- EVAL-L9001 Evaluation board for L9001 SPS - Simple Power Supply - Multiple Voltage Regulator
- EV-VN5E050AJ VN5E050AJ Evaluation board
- EV-VN5E050J VN5E050J Evaluation Board
- AEK-MOT-TK200G1 Power liftgate controller board based on L99DZ200G multioutput driver and SPC582B60E1 Chorus 1M microcontroller
- EV-VN5E025AJ VN5E025AJ Evaluation Board
- EV-VN5016AJ VN5016AJ Evaluation Board
- EV-VND5E160AJ VND5E160AJ Evaluation Board
- STEVAL-A6986IV1 38 V, 5 W synchronous iso-buck converter evaluation board with dual isolated output based on the A6986I
- EV-VN7140AS VN7140AS Evaluation Board
- EV-VN7040AS VN7040AS Evaluation Board
- EVAL-L9963 L9963 Evaluation/Development Board: to be used with an external user MCU for evaluation or development purpose
- EVAL-L9907-H Evaluation board for L9907 highly integrated 3-phase BLDC motors pre-driver with integrated rail-to-rail operational ampliers and Inductive booster for system operation from 6V up to 54V - high Current version (120Amps)
- STEVAL-ISA205V1 38 V, 2 A synchronous step-down switching regulator evaluation board based on the A6986H
- EVAL-L9963-MCU L9963 Evaluation Board with on board MCU with preloaded firmware (GUI)
- EVAL-L9963-NDS L9963 Evaluation Board Node: to be used with EVAL-L9963-MCU/EVAL-L9963 and/or stacked with additional EVAL-L9963-NDS
- EVAL-L9945 Evaluation board for L9945 engine management system
- EV-VN7016AJ VN7016AJ Evaluation Board
- EVAL-L9958 Evaluation board for high current (8.6A) DC and Stepper Motors
- EVAL-L9907 Evaluation board for L9907 highly integrated 3-phase BLDC motors pre-driver with integrated rail-to-rail operational ampliers and Inductive booster for system operation from 6V up to 54V
- EVAL-FDA903Q Evaluation boards for FDA803Q and FDA903Q power amplifiers
- EVAL-TDA7803A Evaluation board for TDA7803A - Flexiwatt package
- AEKD-AFLLIGHT1 Loads for Adaptive Front Lighting (AFL) system with LED lights, motors and cooling fan
- EV-VN7010AJ VN7010AJ Evaluation Board
- AEKD-AFLPANEL1 Adaptive Front Light testing and prototyping kit arranged on plexiglass panel
- EVAL-L5963 L5963 Evaluation board
- EV-VN7000AY VN7000AY Evaluation Board
- EVAL-L5963Q L5963Q evaluation board
- EV-VND7020AJ VND7020AJ Evaluation Board
- SAMPLEKITM0-7 Evaluation sample box
- EV-VN9D5D20FN VN9D5D20FN Evaluation Board
- EVAL-L99H02XP Evaluation Board for L99H02XP DC Motor Control IC
- AEK-MCU-C1MLIT1 MCU discovery board for SPC5 Chorus 1M automotive microcontroller
- EVAL-L99H02QF Evaluation Board for L99H02QF DC Motor Control IC
- EV-VN7140AJ VN7140AJ evaluation board
- EV-VNQ7050AJ VNQ7050AJ Evaluation Board
- EVAL-L9942 Evaluation board for L9942XP microstepping fully integrated motor driver
- EV-VN7050AJ VN7050AJ evaluation board
- EV-VN7020AJ VN7020AJ evaluation board
- EV-VN7040AJ VN7040AJ evaluation board
- EV-VNQ7140AJ VNQ7140AJ Evaluation Board
- STEVAL-VNH5019A VNH5019A Evaluation Board
- AEK-POW-100W4V1 Digitally controlled DC-DC converter up to 5 A based on L5964 and dedicated to automotive and transportation applications
- EV-VNF1048F VNF1048F Evaluation Board
- EV-SPC582B SPC582B Evaluation Board
- STEVAL-ILL089V1 1 A buck LED driver board based on the ALED6000 automotive-grade dimmable LED driver
- EVAL-L99DZ100G Evaluation board for L99DZ100G
- EVAL-L99DZ120 Evaluation board for L99DZ120
- EV-VN7007AH VN7007AH Evaluation Board
- EV-VN7004CH VN7004CH Evaluation Board
- EV-VN7008AJ VN7008AJ Evaluation board
- SPC5-EV-ADIS Adapter board
- AEK-AUD-C1D9031 AVAS solution based on SPC582B60E1 Chorus family MCU and FDA903D Class D audio amplifier
- EV-VNQ5027AK VNQ5027AK Evaluation Board
- EV-VND5E050J VND5E050J Evaluation Board
- EV-VND5E050K VND5E050K Evaluation Board
- EV-VND5T035AK VND5T035AK Evaluation Board
- EV-VND5E025AK VND5E025AK Evaluation Board
- EV-VNQ5E050AK VNQ5E050AK Evaluation Board
- EV-VNQ5E050K VNQ5E050K Evaluation Board
- EV-VNQ5E160AK VNQ5E160AK Evaluation Board
- EV-VNQ5E160K VNQ5E160K Evaluation Board
- EV-VND7E025AJ VND7E025AJ Evaluation Board
- EV-VN7E010AJ VN7E010AJ Evaluation Board
- EV-VNH7070AY VNH7070AY Evaluation board
- STEVAL-TTM004V1 Control board for automotive motor control applications based on SPC58NN84E7
- EVAL-FDA903S EVAL-FDA903S evaluation board for FDA903S and FDA803S
- AEK-LED-21DISM1 Digitally controlled LED driver board for automotive lighting applications
- EVAL-L99MOD50XP EVAL-L99MOD50XP Evaluation board
- EVAL-L99MOD51XP EVAL-L99MOD51XP Evaluation board
- EV-VNQ7003SY VNQ7003SY Evaluation Board
- EVAL-L99MOD53XP EVAL-L99MOD53XP Evaluation board
- AEK-MOT-SM81M1 Stepper motor driver evaluation board based on the L99SM81V for automotive applications
- EVAL-L99MOD54XP EVAL-L99MOD54XP Evaluation board
- AEK-MCU-C4MLIT1 MCU discovery board for SPC5 Chorus 4M automotive microcontroller with CAN transceivers
- AEKD-AFL001 AutoDevKit adaptive front lighting kit
- AEK-POW-L5964V1 Digitally controlled DC-DC converter with L5964 for automotive applications
- EV-VND7E040AJ VND7E040AJ Evaluation Board
- EV-VND7050AJ VND7050AJ Evaluation Board
- EV-VNQ7040AY VNQ7040AY Evaluation Board
- EVAL-L9963E-NDS L9963E single node in a distributed BMS System
- EV-VND7030AJ VND7030AJ Evaluation Board
- EVAL-L9788 Evaluation board for L9788 Multifunction IC for automotive EMS
- EV-VN9004AJ VN9004AJ evaluation board
- EV-VN9008AJ VN9008AJ evaluation board
- STEVAL-VNH5180A VNH5180A Evaluation Board
- EVAL-L5965 L5965 EVALUATION BOARD
- EV-VN7007ALH VN7007ALH Evaluation Board
- EVAL-L9177A Evaluation board for L9177A
- STEVAL-VNH5050A VNH5050A Evaluation Board
- EV-VNH7100BAS VNH7100BAS Evaluation board
- EV-VNH7070BAS VNH7070BAS Evaluation board
- EVAL-L9960 Evaluation board L9960 H-bridge
- EV-VN7003ALH VN7003ALH Evaluation Board
- EV-VN7004CLH VN7004CLH Evaluation Board
- STEVAL-TTM002V1 Control board for automotive motor control applications
- EVAL-L9960T Evaluation board L9960T Dual H-bridge
- EV-VN7003AH VN7003AH Evaluation Board
- X-NUCLEO-IPS02A1 24V Intelligent power switch expansion board based on VPS2535H for STM32 Nucleo
- EVAL-L99UDL01 L99UDL01 Evaluation board
- AEK-LCD-DT028V1 Display expansion board with resistive touch for Chorus family
- EV-L99LDLH32GEN L99LDLH32 evaluation board