EV-AUTO-LDOS

NRND

L5150GJ-L5300AH7-L4995AK Evaluation Board

Download databrief
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
The board has been designed to facilitate the evaluation of certified (according to AEC-Q100) Voltage Regulators for Automotive applications. The board offers an effective solution for fast system prototyping and device evaluation. The EV-AUTO-LDOS comes ready-to-use with the required capacitors on the VCC power supply line. On-board minimum set of electrical components enables the user to directly connect the load and the power supply without any additional effort in external component design and connection. The board can be used in a unique solution or split in three stand-alone parts. Each part is completely independent from the electronic point of view and allows the performance evaluation of a single voltage regulator.
  • All features

    • Simple detachable application board dedicated for L5150GJ, L5300AH7 and L4995AK
    • Provides electrical connectivity for easy prototyping
    • General Device features:
      • Power on reset
      • Low voltage reset
      • Enable
      • Early warning (only for L5150GJ)
    • Protections
      • Thermal shutdown
      • Short circuit

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EV-AUTO-LDOS
NRND
Not compliant -

EV-AUTO-LDOS

Package:

Not compliant

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EV-AUTO-LDOS No availability of distributors reported, please contact our sales office -
NRND
- EAR99 NEC ITALY 6.79 / 1

EV-AUTO-LDOS

Core Product

-

Marketing Status

NRND

Budgetary Price (US$)*/Qty

6.79 / 1

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

6.79 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors