EVAL-L9963-MCU

NRND
Design Win

L9963 Evaluation Board with on board MCU with preloaded firmware (GUI)

Download databrief
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The EVAL-L9963-MCU is a hardware tool for evaluation of L9963, automotive chip for battery management applications. It can be used for the development of a 48 V battery management system (BMS) or as lower stage of a distributed BMS (depending on total battery voltage. Additional stages can be added thanks to EVAL-L9963-NDS). EVAL-L9963-MCU allows the user to connect up to 14 channels for cell voltage sensing, one channel for current sensing, and up to 4 analog input for temperature sensing (plus an additional on-board NTC to sense PCB temperature). The board provides an onboard microcontroller with preloaded GUI firmware intended to be used with STSW-L9963 PC Graphical User Interface.
  • All features

    • Measures from 4 to 14 cells in series, with 0 us desynchronization delay between samples. Supports also busbar connection without altering cell results
    • Coulomb counter supporting pack overcurrent detection in both ignition on and off states
    • Fully synchronized current and voltage samples
    • 16-bit voltage measurement
    • 2.66 Mbps isolated serial communication with regenerative buffer, supporting dual access ring
    • Transformer based isolation
    • Up to 4 analog inputs for NTC sensing, plus PCB temperature sensing
    • Onboard microcontroller SPC574S64E3 with 32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
    • Onboard L9001 regulator as microcontroller power supply

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVAL-L9963-NDS

      NRND

      L9963 Evaluation Board Node: to be used with EVAL-L9963-MCU/EVAL-L9963 and/or stacked with additional EVAL-L9963-NDS

      Automotive IC Eval Boards ST
      EVAL-L9963-NDS

      Description:

      L9963 Evaluation Board Node: to be used with EVAL-L9963-MCU/EVAL-L9963 and/or stacked with additional EVAL-L9963-NDS

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-L9963-MCU
NRND
Not compliant Yes

EVAL-L9963-MCU

Package:

Not compliant

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Not compliant

WEEE Compliant

Yes

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Order from distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EVAL-L9963-MCU No availability of distributors reported, please contact our sales office L9963
NRND
ST EAR99 NEC ITALY

EVAL-L9963-MCU NRND

ECCN (US):
EAR99
Budgetary Price (US$)*/Qty:
-

Part Number:

EVAL-L9963-MCU

Core Product:

L9963

Supplier:

ST

ECCN (EU):

NEC

Country of Origin:

ITALY

No availability of distributors reported, please contact our sales office
Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors