Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The B-CELL-GM01Q is an STMod+ expansion board, featuring the award-winning Sequans® Monarch-based GM01Q LTE cellular modem module.

    This module supports 17 bands providing world-wide connectivity. An antenna is included in the package for direct out-of-the-box use the board. This expansion board works with any STM32-based Discovery kit that features an STMod+ connector as well as with Nucleo boards through the X-NUCLEO-STMODA1 shield.
    The expansion board is pre-integrated in the STM32Cube software tool suite, which provides a turnkey solution for connecting STM32-based products. With this board, developers can easily prototype their IoT applications using STMicroelectronics STM32 devices.
    The B-CELL-GM01Q is supplied by a third party not affiliated to ST. For complete and latest information, refer to the third party web page www.sequans.com/gm01q-stmod.

    Key Features

    • Sequans® GM01Q worldwide cellular modem module
      • LTE Cat M1 and Cat NB1
      • 300 kbps downlink, 375 kbps uplink
      • Switchable interface: SIM, eSIM, and MicroSIM
    • Compatible with the STMod+ connector
    • SMA connector (antenna included in the kit) for frequencies from 700 MHz to 2100 MHz
    • Easy modem firmware upgrade through the dedicated Micro-B USB connector

Sample & Buy

Part Number
Marketing Status
Budgetary Price (US$)*
Quantity
Specific features
ECCN (US)
Country of Origin
WEEE Compliant
Order from Distributors
Order from ST
B-CELL-GM01Q
Evaluation
61.6 1 - 5A992C - true No availability of distributors reported, please contact our sales office

B-CELL-GM01Q

Marketing Status

Evaluation

Unit Price (US$)

61.6

Unit Price (US$)

61.6*

Quantity

1

Specific features

-

ECCN (US)

5A992C

Country of Origin

-

WEEE Compliant

true

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Ecosystems

    • Part Number

      STMod+ connector expansion board for STM32 Nucleo

Embedded Software

    • Part Number

      Cellular software expansion for STM32Cube

Evaluation Tools

    • Part Number

      STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3848
      Sequans® STMod+ cellular modem expansion board
      3.0
      4.73 MB
      PDF
      DB3848

      Sequans® STMod+ cellular modem expansion board

Presentations & Training Material

    • Description Version Size Action
      STM32 Development Boards Portfolio 1.0
      2.98 MB
      PDF

      STM32 Development Boards Portfolio

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
B-CELL-GM01Q
Evaluation
Ecopack1

B-CELL-GM01Q

Package:

Ecopack1

Material Declaration**:

Marketing Status

Evaluation

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback

Let us help you!