Product overview
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 06 Jan 2022 | 06 Jan 2022 | |
ZIP | 1.0 | 06 Jan 2022 | 06 Jan 2022 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 06 Jan 2022 | 06 Jan 2022 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 Jan 2022 | 06 Jan 2022 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STDES-I4S | Active | - | Industrial | - | - | |
STDES-I4S
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STDES-I4S | No availability of distributors reported, please contact our sales office | STM32WL55JC | Active | ST | - | - | - | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors