Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The STEVAL-IDB008V1 is an evaluation platform based on the BlueNRG-2, low power Bluetooth® smart system on chip with 256 KB Flash , 24 KB RAM, compliant with the Bluetooth SMART specification, supporting master, slave and simultaneous master-and-slave roles and Bluetooth low energy extended data length feature.

    The STEVAL-IDB008V1 also provides a set of hardware resources for implementing a wide range of application scenarios: sensor data (accelerometer, pressure and temperature sensor), remote control (buttons and LEDs) and debug message management though USB virtual COM. Three power options are available (USB only, battery only, external power supply + USB) for high application development and testing flexibility.

    Key Features

    • Bluetooth® SMART board based on the BlueNRG-2 Bluetooth low energy system on chip
    • Associated BlueNRG-2 development kit SW package including firmware and documentation
    • Up to +8 dBm available output power (at antenna connector)
    • Excellent receiver sensitivity (-88 dBm)
    • Very low power consumption: 7.7 mA RX and 8.2 mA TX at +0 dBm
    • Bluetooth® SMART specification compliant, supports master, slave, simultaneous master-and-slave roles and Bluetooth low energy extended data length feature
    • Integrated balun which integrates a matching network and harmonics filter
    • SMA connector for antenna or measuring equipment
    • 3 user LEDs
    • 2 user buttons
    • 3D digital accelerometer and 3D digital gyroscope
    • MEMS pressure sensor with embedded temperature sensor
    • RoHS compliant

Sample & Buy

Part Number
Core Product
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STEVAL-IDB008V1 BlueNRG-2
NRND
71 1 5A992C - No availability of distributors reported, please contact our sales office

STEVAL-IDB008V1

Core Product

BlueNRG-2

Marketing Status

NRND

Unit Price (US$)

71.0*

Unit Price (US$)

71

Quantity

1

ECCN (US)

5A992C

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Related Applications

Connectivity

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3273
      Evaluation platform based on the BlueNRG-2
      1.0
      307.51 KB
      PDF
      DB3273

      Evaluation platform based on the BlueNRG-2

    • Description Version Size Action
      UM2071
      BlueNRG-1, BlueNRG-2 development kits
      10.0
      2.33 MB
      PDF
      UM2094
      Getting started with STEVAL-IDB007Vx, STEVAL-IDB008Vx and STEVAL-IDB009Vx evaluation boards
      6.0
      3.96 MB
      PDF
      UM2071

      BlueNRG-1, BlueNRG-2 development kits

      UM2094

      Getting started with STEVAL-IDB007Vx, STEVAL-IDB008Vx and STEVAL-IDB009Vx evaluation boards

Hardware Resources

    • Description Version Size Action
      STEVAL-IDB008V1 gerber files 1.0
      1.26 MB
      ZIP

      STEVAL-IDB008V1 gerber files

    • Description Version Size Action
      STEVAL-IDB008V1 BOM 1.0
      158.93 KB
      PDF

      STEVAL-IDB008V1 BOM

    • Description Version Size Action
      STEVAL-IDB008V1 schematics 1.0
      440.66 KB
      PDF

      STEVAL-IDB008V1 schematics

Legal

    • Description Version Size Action
      Evaluation products license agreement 1.6
      74.12 KB
      PDF

      Evaluation products license agreement

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IDB008V1
NRND
CARD Industrial Ecopack2 -

STEVAL-IDB008V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.