Multi-sensor RF platform - 6LoWPAN and NFC interface Board

Download databrief

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The STEVAL-IDI002V2 is an evaluation platform for a 6LoWPAN multi-sensor RF network based on the SPIRIT1 Sub-GHz RF transceiver and the STM32L152RBT6 low power Cortex M3 microcontroller. The STM32L152RBT6 runs the open source 6LoWPAN Contiki stack. In addition to the 6LoWPAN stack, an application is provided which communicates with the various sensors on the STEVAL-IDI003V2 daughterboard through a 10-pin connector. Alternatively, this connector can be used to control/interface with any sensor or actuator. This 6LoWPAN multi-sensor RF board communicates with the STEVAL-IDI004V2 IoT wireless bridge evaluation board.

    Key Features

    • SPIRIT1-based 868 MHz RF platform
    • Low power STM32L series microcontroller
    • Contains the M24LR64E dual EEPROM
    • Can be powered by USB or Li-Ion battery
    • Runs the 6LoWPAN Contiki stack
    • SPIRIT1:
      • Supports from 150 MHz to 956 MHz
      • 9 mA receiving & 21 mA transmitting at +11 dbm
      • Built-in AES 128-bit encryption
      • sensitivity up to -118 dbm
    • To be used with multi-sensor board STEVAL-IDI003V2
    • Can be used to evaluate/develop applications for IoT
    • Android App available to connect to STEVAL-IDI004V2
    • RoHS compliant

Sample & Buy

Part Number
Core Product
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STEVAL-IDI002V2 STM32F103RBT6
Active
51.0 1 EAR99 ITALY Check Availability

Distributor availability ofSTEVAL-IDI002V2

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 33 1 Order Now

Distributor reported inventory date: 2019-10-13

Distributor Name

MOUSER

Stock

33

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-10-13

Buy now

STEVAL-IDI002V2

Core Product

STM32F103RBT6

Marketing Status

Active

Unit Price (US$)

51.0*

Distributor availability ofSTEVAL-IDI002V2

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 33 1 Order Now

Distributor reported inventory date: 2019-10-13

Distributor Name

MOUSER

Stock

33

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-10-13

Unit Price (US$)

51

Quantity

1

ECCN (US)

EAR99

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Embedded Software

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB2657
      Multi-sensor RF platform 6LoWPAN & NFC interface board
      1.0
      637.5 KB
      PDF
      DB2657

      Multi-sensor RF platform 6LoWPAN & NFC interface board

    • Description Version Size Action
      UM1982
      Multi-Sensor RF 868 MHz platform
      2.0
      1.66 MB
      PDF
      UM1978
      Multi-sensor RF platform sensor board
      2.0
      769.59 KB
      PDF
      UM1982

      Multi-Sensor RF 868 MHz platform

      UM1978

      Multi-sensor RF platform sensor board

Hardware Resources

    • Description Version Size Action
      STEVAL-IDI002V2 gerber files 1.0
      254.68 KB
      ZIP

      STEVAL-IDI002V2 gerber files

    • Description Version Size Action
      STEVAL-IDI002V2 BOM 2.0
      61.28 KB
      PDF

      STEVAL-IDI002V2 BOM

    • Description Version Size Action
      STEVAL-IDI002V2 schematic 1.0
      540.22 KB
      PDF

      STEVAL-IDI002V2 schematic

Legal

    • Description Version Size Action
      Evaluation products license agreement 1.6
      74.12 KB
      PDF

      Evaluation products license agreement

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IDI002V2
Active
CARD Industrial Ecopack2 -

STEVAL-IDI002V2

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.