Product overview
Description
This reference design represents a complete solution for high power three-phase AC/DC rectifier applications based on the Vienna topology. It features mixed-signal control, with the STNRG388A controller providing digital output voltage regulation, and dedicated analog circuitry providing high bandwidth continuous conduction mode (CCM) current regulation for maximum power quality in terms of total harmonic distortion (THD) and power factor (PF). The high switching frequency of the SiC MOSFETs (70 kHz) and the multilevel structure allow nearly 99% efficiency as well as the optimization of passive power components in terms of size and cost.This high efficiency Vienna rectifier is designed for several end applications such as electric vehicle (EV) and industrial battery chargers, and industrial equipment requiring very high PF and low THD.
-
All features
- 3-phase, 3-level AC/DC power converter
- Rated nominal output DC voltage: 800 VDC
- Rated nominal input AC voltage: 400 VAC at 50 Hz
- Nominal output power AC/DC: 15 kW
- Power factor, PF>0.99
- Inrush current control and soft start-up
- THD lower than 5% at nominal operation
- Power section based on SiC MOSFETs and diodes:
- High frequency operation (70 kHz)
- High peak efficiency greater than 98%
- Passive element weight and size reduction
- Control section based on programmable STNRG388A digital controller
- Low cost mixed-signal control
- Overcurrent and overvoltage protections
- 3-phase, 3-level AC/DC power converter
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 18 Dec 2019 | 18 Dec 2019 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Dec 2019 | 18 Dec 2019 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Dec 2019 | 18 Dec 2019 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STDES-VIENNARECT | Active | - | Industrial | - | - | |
STDES-VIENNARECT
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Board production status | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
STDES-VIENNARECT | No availability of distributors reported, please contact our sales office | STNRG388A, SCTW35N65G2V, STPSC20H12, STGAP2SM, VIPER26HD | Active | ST | - | - | - | Not for sale | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors