STDES-50W2CWBC

Active
Design Win

50 W two-coil wireless charger transmitter reference design

Download databrief
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STDES-50W2CWBC is a reference design that implements a Qi-compliant inductive wireless charger transmitter.

It supports two coils, which could work alternatively to increase the Rx positioning freedom.

The solution supports Qi EPP-compliant mode up to 15 W, featuring an ST proprietary protocol. It can also support 50 W or an even higher wireless power transfer.

The STDES-50W2CWBC is based on the STWBC2-HP high-integration, high-performance wireless charger system-on-chip.

It integrates: three pairs of half-bridge gate drivers, the dedicated DC-DC controllers that support buck, boost and buck-boost topologies, the high-performance Q-factor measurement hardware, the high-resolution main PWM controller, the dedicated Qi communication modulator and demodulator, the USB-PD controller, the buck DC-DC, and the charge pump.

It is suitable for one-coil and multicoil solutions in multiple topologies.

The STDES-50W2CWBC is a fully assembled reference design developed for performance evaluation only, not available for sale.

  • All features

    • Qi v1.2.4-compliant wireless charging transmitter reference design following MP-A2 topology
    • Supports Qi EPP-compliant mode up to 15 W
    • Supports up to 50 W with ST proprietary protocol (STSC)
    • Supports two coils working alternatively for positioning freedom
    • Supports USB-PD wall adapter input
    • Boost DC-DC:
      • Key products: STWBC2-HP wireless charging transmitter SoC, STL20N6F7 LV MOSFET
      • Input: 4.1 to 24 V DC (from USB adapter)
      • Maximum input current: 3 A
      • Output: up to 38 V
      • Boost DC-DC controlled by STWBC2-HP SoC to convert USB adapter input to the DC bridge voltage of the wireless charger LC tank
      • Short DC-DC by P-MOS on the control of STWBC2-HP SoC for the best efficiency
    • Main bridge:
      • Key products: STWBC2-HP wireless charging transmitter SoC, STL20N6F7 LV MOSFET, STG719 analog switch
      • Qi-compliant PID power control with frequency, duty-cycle, and voltage
      • Switching frequency: 110 to 145 kHz
      • ASK demodulation with voltage, current, and phase
      • FSK modulation
      • Protections for overvoltage, overcurrent, overtemperature, and undervoltage
      • Q-factor estimation
    • Auxiliaries:
      • Key product: STWBC2-HP wireless charging transmitter SoC
      • USB interface, embedded USB-PD stack
      • Embedded buck DC-DC to convert 5 to 27 V input to 3.3 and 5 V supply voltages
      • Embedded charge pump to double the voltage and support the embedded gate drivers
      • Reserved I²C interface to upgrade to Qi v1.3 with an external secure MCU

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STDES-50W2CWBC
Active
- Industrial - Yes

STDES-50W2CWBC

Package:

-

Material Declaration**:

Marketing Status

Active

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Order from distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STDES-50W2CWBC Available at distributors

Distributor availability of STDES-50W2CWBC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STWBC2-HP, STG719STR, STL20N6F7
Active
ST - - - Not for sale

STDES-50W2CWBC Active

ECCN (US):
-
Budgetary Price (US$)*/Qty:
-

Part Number:

STDES-50W2CWBC

Core Product:

STWBC2-HP, STG719STR, STL20N6F7

Supplier:

ST

ECCN (EU):

-

Country of Origin:

-

Board production status:

Not for sale

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors