Overview
Product selector
Tools & Software
Resources
Solutions
eDesignSuite
Get Started

One cable to rule them all

USB Type-C connector is today being used by many devices. Whatever the final application, there are many reasons for adopting USB-C cables.  Since it is reversible, it can be plugged into a device any which way; both sides are "up. Able to carry up to 100 W charging power (from 5V/0.5A up to 20V/5.0A), It also allows to merge the functionality of both legacy Type-A and -B ports in a single one and even can change roles on the fly.

New products for new applications

On top of meeting the USB I/F requirements, application-specific features are mandatory to ensure safe operation with the correct protection level, whatever the use case. Every implementation behind Type-C connectors being application specific, ST offers a few reference designs to fasten development time. Read more on our blog or check our FAQ.


Featured Products

Power any 100 W (or less) device with USB Power Delivery!

STUSB4500 is the first USB Power Delivery controller designed to address specifically USB Type-C sink devices. It allows straightforward migration from STD-B, micro-B or custom power plugs to a Type-C connector. STUSB4500 is stand-alone, tiny, safe, certified, and easily customizable.

Order your STEVAL-ISC005V1 evaluation board to power your device with USB PD!

STUSB4500 Certification ID: 1000133

STUSB4710 Stand-alone USB Power Delivery controller

STUSB4710 targets power-source applications such AC adapters, power supplies, power hubs, smart plugs and DC-DC applications. This IC integrates all the digital and high-voltage analog circuitry needed to autonomously support full USB PD negotiation. It supports up to 5 Power Data Objects (PDO) and power-sharing applications thanks to its I²C interface.
Discover the STEVAL-ISC004V1, a USB PD controller evaluation board based on STUSB4710.