M24128S-FCU

NRND

128-Kbit serial I2C bus EEPROM 4 balls CSP

Download datasheet Order Direct
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The M24128S is a 128-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 16 K × 8 bits.

    The M24128S can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C/+85 °C and with an extended supply voltage from 1.6 V to 5.5 V, over a reduced ambient temperature range.
    The M24128S-FCU is delivered in a ultra thin 4-ball WLCSP package.
    The M24128S-FCV is delivered in an ultra ultra thin 4-ball WLCSP package.
    See the Section 9.2: Ultra ultra thin WLCSP package information for additional information.

    Key Features

    • Compatible with the 400 kHz I²C protocol
    • High speed 1MHz transfer rate
    • Memory array:
      • 128 Kbit (16 Kbyte) of EEPROM
      • Page size: 32 byte
    • Supply voltage range:
      • 1.7 V to 5.5 V
    • Operating temperature range
      • VCC = 1.7 V to 5.5V over -40°C / +85°C
      • VCC = 1.6 V to 5.5V over 0°C / +85°C
    • Write
      • Byte Write within 5 ms
      • Page Write within 5 ms
    • Random and sequential Read modes
    • Software Write protect
      • Upper quarter memory array
      • Upper half memory array
      • Upper 3/4 memory array
      • Whole memory array
    • ESD protection
      • Human Body Model: 4 kV
    • More than 4 million Write cycles
    • More than 200-years data retention
    • Package
      • WLCSP, RoHS and Halogen free compliant (ECOPACK2®)

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-EEPRMA2

      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      STM32 Nucleo expansion boards ST
      X-NUCLEO-EEPRMA2

      Description:

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo
    • Part number
      Status
      Description
      Type
      Supplier

      ST EEPROM Finder

      Active

      Serial EEPROMs product finder for Android and iOS

      Finders Apps ST
      ST EEPROM Finder

      Description:

      Serial EEPROMs product finder for Android and iOS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M24128S-FCU

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
M24128S-FCU6T/T
NRND
WLCSP ULTRA-THIN Industrial Ecopack2
M24128S-FCU6T/TF
NRND
WLCSP ULTRA-THIN Industrial Ecopack2

M24128S-FCU6T/T

Package:

WLCSP ULTRA-THIN

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

WLCSP ULTRA-THIN

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M24128S-FCU6T/TF

Package:

WLCSP ULTRA-THIN

Material Declaration**:

Marketing Status

NRND

Package

WLCSP ULTRA-THIN

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Replacement Product
Budgetary Price (US$)*/Qty
More info
min
max
M24128S-FCU6T/T Available at 2 distributors

Distributor availability ofM24128S-FCU6T/T

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 9044 1 Order Now
Farnell Element14 EUROPE 2020 1 Order Now

Distributor reported inventory date: 2021-01-21

Distributor Name

MOUSER

Stock

9044

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2020

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-01-21

Buy Direct
NRND
EAR99 NEC Tape And Reel WLCSP ULTRA-THIN -40 85 - 0.1632 / 1k
MORE INFO

Unit Price (US$):

0.1632

Country of Origin:

SINGAPORE

M24128S-FCU6T/TF No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel WLCSP ULTRA-THIN -40 85 - 0.1632 / 1k
MORE INFO

Unit Price (US$):

0.1632

Country of Origin:

SINGAPORE

M24128S-FCU6T/T

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.1632 / 1k

Distributor availability ofM24128S-FCU6T/T

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 9044 1 Order Now
Farnell Element14 EUROPE 2020 1 Order Now

Distributor reported inventory date: 2021-01-21

Distributor Name

MOUSER

Stock

9044

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2020

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-01-21

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

WLCSP ULTRA-THIN

Operating Temperature (°C)

(min)

-40

(max)

85

Replacement Product

-

Budgetary Price (US$)* / Qty

0.1632 / 1k

Country of Origin

SINGAPORE

M24128S-FCU6T/TF

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.1632 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

WLCSP ULTRA-THIN

Operating Temperature (°C)

(min)

-40

(max)

85

Replacement Product

-

Budgetary Price (US$)* / Qty

0.1632 / 1k

Country of Origin

SINGAPORE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors