ST offers the widest range of MEMS and sensors covering a full spectrum of applications from low-power devices for IoT and battery-operated applications to high-end devices for accurate navigation and positioning, Industry 4.0, augmented virtual reality components and smartphones.
For Industry 4.0, ST provides a complete range of products suitable to be applied in early failure detection and predictive maintenance systems where vibration, temperature, pressure, sound and acoustics analysis are needed.
The benefit of our 10 years longevity program is also available for Automotive- and Industrial-grade devices as well for fitness and medical applications.
Accelerometers
Advanced power-saving features that make them the ideal choice for ultra-low-power applications.
Automotive sensors
Include digital accelerometers with low and high g full scale, and digital 3-axis gyroscopes.
e-Compasses
Include embedded self-test and smart power functionalities to minimize current consumption.
Humidity sensors
A planar capacitance technology that integrates humidity & temp. sensors in the sensing element.
Industrial sensors
A broad range of sensors offer the high-performance, accuracy, calibration, size and temperature range required for industrial design.
Inertial Measurement Units (IMU)
Offer more compact, robust, and easy-to-assemble solutions compared to discrete MEMS products.
MEMS microphones
For all audio applications where small size, high sound quality, reliability & affordability are required.
Pressure sensors
Innovative MEMS techno to provide extremely high pressure resolution, in ultra-compact & thin packages.
Proximity sensors
FlightSense technology can be used in a host of application areas where accurate ranging is required.
Temperature sensors
Temp sensor ICs for a wide range of applications: industrial, consumer, medical and computer market segments.
Featured Videos
Leverage on the Machine Learning Core capabilities to optimize activity recognition with the lowest power consumption solution.