A MEMS microphone is an electro-acoustic transducer housing a sensor (MEMS) and an application-specific integrated circuit (ASIC) in a single package.
The sensor converts variable incoming sound pressure to capacitance variations that the ASIC transforms into analog or digital output. The acoustic wave enters the microphone through a sound inlet in the top or bottom of the package, hence the top or bottom port nomenclature.
MEMS microphones target all audio applications where key requirements are small size, high sound quality, reliability, and affordability.

ST's MEMS microphone applications
ST MEMS microphones find application in many fields, including personal electronics, industrial, automotive, peripherals, and computers.
Our best-in-class acoustic overload point (AOP) and signal-to-noise ratio (SNR) makes ST's MEMS microphones suitable for applications that require a very high dynamic range.

Very tight sensitivity matching allows optimization of beamforming, sound source localization, and noise canceling algorithms for multimicrophone arrays. These are key elements in voice activated applications like smart home and smart speakers.
The flat frequency response and high performance enable automotive applications like hands-free call and e-Call, noise canceling, and in-car communications.
Our low power consumption products extend the autonomy of battery-operated applications.
Discover the MEMS microphones portfolio
Analog and digital MEMS microphones are available in metal and plastic packages that are extremely small and ready for use in virtually any environment.


Bottom port devices
Bottom port devices are designed in a 3.5x2.65x0.98mm metal package to improve product robustness and reliability. The substrate includes capacitance plating to improve RF immunity.


Top port devices
Top port devices are designed in a 3x4x1mm plastic package with a dedicated ground ring around the port hole for ESD robustness. The MEMS are positioned directly beneath the port hole to maximize acoustic performance.

Key benefits of ST MEMS microphones:
- omnidirectional
- high performance
- several performance modes
- low power consumption
- sensivity matching
- high shock and temperature resistance
- small form factor

Developer resources
We offer a range of development tools and resources, including microphone coupon boards and example code to help developers reduce design time.
ST offers software and acoustic gasket simulation support to ensure rapid development of the best solution for your audio application needs.
Check tools & software to find out more.
Featured Videos
Recommended for you
Breakthrough digital bottom port microphone with multiple performance modes
Thanks to high performance and low current consumption, the MP23DB01HP MEMS microphone is the perfect choice for high-end personal electronics, computer, and automotive applications.
The multi-mode digital bottom-port microphone combines a best-in-class acoustic overload point (AOP) for handling input signals without distortion, very high signal-to-noise ratio (SNR) for far-field applications and accurate sensitivity matching.
Benefits include:
- Saves energy with multi-mode operation
- Enables voice command recognition
- Ultra-low distortion
- Flat frequency response
- PDM output and sensitivity matching
- Hardware and software evaluation tools and developer resources
Visit the MP23DB01HP page to find out more and get started.
- MP34DT06J MEMS audio sensor omnidirectional stereo digital microphone
- MP34DT05-A MEMS audio sensor omnidirectional stereo digital microphone
- IMP23ABSU Analog bottom port microphone with frequency response up to 80kHz for Ultrasound analysis and Predictive Maintenance applications
- MP23ABS1 High performance MEMS audio sensor single ended analog bottom-port microphone
- IMP34DT05 MEMS audio sensor omnidirectional digital microphone for industrial applications
- MP23DB01HP MEMS audio sensor multi performance mode digital microphone
- MP23DB02MM MEMS audio sensor multi performance mode digital microphone