ST's ultra-small silicon pressure sensors use innovative MEMS technology to provide extremely high pressure resolution, in ultra-compact and thin packages. The devices are designed using ST’s VENSENS technology, allowing the fabrication of pressure sensor on a monolithic silicon chip, eliminating wafer-to-wafer bonding and maximizing reliability.
Key technical features of ST’s MEMS pressure sensor family include enhanced temperature compensation that allows apps to perform consistently in changing environments, an absolute pressure range from 260 to 1260 hPa that covers all possible user altitudes (from the deepest mines to the top of Mount Everest), low power consumption less than 4μA, and pressure noise lower than 1Pa RMS.

ST’s pressure sensors are increasingly being used in smartphones, tablets and wearable technology such as sports watches, smart watches, and fitness bands, enabling accurate floor detection and enhanced location-based services, allowing more accurate dead-reckoning calculations, and opening the door to new smartphone apps such as weather analyzers, health and sports monitors.
Recommended for you
- LPS25HB Piezoresistive absolute pressure sensor, 260-1260 hPa, digital output barometer, I2C, SPI
- LPS22DF Low-power and high-precision MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
- LPS33HW MEMS pressure sensor : 260-1260hPa absolute digital output barometer with water-resistant package
- LPS27HHTW MEMS pressure sensor: 260-1260 hPa absolute digital output barometer with embedded temperature sensor in water-resistant package
- LPS33K MEMS pressure sensor: 300-1200 hPa absolute digital output barometer with potted gel package
- LPS28DFW Dual full-scale, 1260 hPa and 4060 hPa, absolute digital output barometer with water-resistant package
- LPS33W MEMS pressure sensor: 260-1260 hPa absolute digital output barometer with potted gel package
- LPS22CH High-performance MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
- ILPS22QS Dual full-scale, 1260 hPa and 4060 hPa, absolute digital output barometer with embedded Qvar electrostatic sensor
- LPS22HH High-performance MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
- LPS27HHW MEMS pressure sensor: 260-1260 hPa absolute digital output barometer with water resistant package
- LPS22HB MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
- ILPS28QSW Dual full-scale, 1260 hPa and 4060 hPa, absolute digital output barometer with Qvar detection in a water-resistant package