LPS22HD

Active

Piezoresistive absolute pressure sensor, 260-1260 hPa, digital output barometer, small and thin package

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The LPS22HD is an ultra-compact piezoresistive absolute pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates through I2C or SPI from the sensing element to the application.

    The sensing element, which detects absolute pressure, consists of a suspended membrane manufactured using a dedicated process developed by ST.
    The LPS22HD is available in a full-mold, holed LGA package (HLGA). It is guaranteed to operate over a temperature range extending from -40 °C to +85 °C. The package is holed to allow external pressure to reach the sensing element.

    Key Features

    • 260 to 1260 hPa absolute pressure range
    • Current consumption down to 3 μA
    • High overpressure capability: 20x full-scale
    • Embedded temperature compensation
    • 24-bit pressure data output
    • 16-bit temperature data output
    • ODR from 1 Hz to 75 Hz
    • SPI and I²C interfaces
    • Embedded FIFO
    • Interrupt functions: Data Ready, FIFO flags, pressure thresholds
    • Supply voltage: 1.7 to 3.6 V
    • High shock survivability: 22,000 g
    • Small and thin package
    • ECOPACK® lead-free compliant

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
LPS22HDTR HLGA-10L 2 x 2 x 0.8 Tape And Reel
Active
- EAR99 MALTA Check Availability

Distributor availability ofLPS22HDTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 158 1 Order Now
MOUSER WORLDWIDE 7831 1 Order Now

Distributor reported inventory date: 2020-02-17

Distributor Name

DIGIKEY

Stock

158

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

7831

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-17

Buy now

LPS22HDTR

Package

HLGA-10L 2 x 2 x 0.8

Packing Type

Tape And Reel

Unit Price (US$)

*

Distributor availability ofLPS22HDTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 158 1 Order Now
MOUSER WORLDWIDE 7831 1 Order Now

Distributor reported inventory date: 2020-02-17

Distributor Name

DIGIKEY

Stock

158

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

7831

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-17

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

MALTA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Related Applications

Industrial Power and Tools

Body and Convenience

Ecosystems

    • Part Number

      AWS IoT Core is a managed cloud service that lets connected devices easily and securely interact with cloud applications and other devices

      Microsoft Azure is an ever-expanding set of cloud services to help your organization meet your business challenges. It's the freedom to build, manage, and deploy applications on a massive, global network using your favorite tools and frameworks.

      IBM Watson IoT Platform is a managed, cloud-hosted service designed to make it simple to derive value from your Internet of Things devices.

    • Part Number

      Ready-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!

      SensiBLE 2.0 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

      Connecting low-power SUB 1GHZ RF transceiver to the Cloud with fully customisable sensors, ARM® 32-bit Cortex®-M4 CPU and coin battery.

Embedded Software

    • Part Number

      Android sensor HAL for MEMS motion and environmental sensors (Industrial I/O framework)

      Android sensor HAL for MEMS motion and environmental sensors (Input framework)

      Linux device drivers for MEMS motion and environmental sensors (Industrial I/O framework)

      Linux device drivers for MEMS motion and environmental sensors (Input framework)

Support and Applications

    • Part Number

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

      Engineering services on theSensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS11917
      MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
      1.0
      1.45 MB
      PDF
      DS11917

      MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer

    • Description Version Size Action
      TN1198
      Surface mount guidelines for MEMS sensors in HLGA packages
      1.0
      128.17 KB
      PDF
      TN1198

      Surface mount guidelines for MEMS sensors in HLGA packages

    • Description Version Size Action
      DT0132
      Digital pressure sensor: efficient design tips
      1.0
      259.98 KB
      PDF
      DT0132

      Digital pressure sensor: efficient design tips

Publications and Collaterals

    • Description Version Size Action
      MEMS and Sensors Quick Reference Guide 1.1
      919.75 KB
      PDF
      MEMS and Sensors Smart Motion tracking, IoT for an enhanced user experience 1.0
      2.28 MB
      PDF
      Sensor & motion algorithm software pack for STM32Cube 1.0
      544.58 KB
      PDF

      MEMS and Sensors Quick Reference Guide

      MEMS and Sensors Smart Motion tracking, IoT for an enhanced user experience

      Sensor & motion algorithm software pack for STM32Cube

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
LPS22HDTR
Active
HLGA-10L 2 x 2 x 0.8 Ecopack2

LPS22HDTR

Package:

HLGA-10L 2 x 2 x 0.8

Material Declaration**:

Marketing Status

Active

Package

HLGA-10L 2 x 2 x 0.8

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback