STDS75

Active

Digital temperature sensor and thermal watchdog

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The STDS75 is a high-precision CMOS (digital) temperature sensor IC with a delta-sigma analog-to-digital (ADC) converter and an I2C-compatible serial digital interface. It is targeted for general applications such as personal computers, system thermal management, electronics equipment, and industrial controllers, and is packaged in the industry-standard 8-lead TSSOP package.

    The device contains a bandgap temperature sensor and programmable 9- to 12-bit ADC which monitor and digitize the temperature to a resolution up to 0.0625 °C. The STDS75 is typically accurate to (±3 °C - max) over the full temperature measurement range of –55 °C to 125 °C with ±2 °C accuracy in the –25 °C to +100 °C range. At power-up, the STDS75 defaults to 9-bit resolution for software compatibility with the STLM75.
    The STDS75 is specified for operating at supply voltages from 2.7 V to 5.5 V. Operating at 3.3 V, the supply current is typically (125 μA).
    The onboard delta-sigma analog-to-digital converter (ADC) converts the measured temperature to a digital value that is calibrated in °C; for Fahrenheit applications a lookup table or conversion routine is required.
    The STDS75 is factory-calibrated and requires no external components to measure temperature.

    Key Features

    • Measures temperatures from –55 °C to +125 °C (–67 °F to +257 °F)
      • ±0.5 °C (typ) accuracy
      • ±2 °C (max) accuracy from –25 °C to +100 °C
    • Low operating current: 125 μA (typ)
    • No external components required
    • 2-wire I2C/SMBus-compatible serial interface
      • Selectable serial bus address allows connection of up to eight devices on the same bus
    • Thermometer resolution is user-configurable from 9 (default) to 12 bits (0.5 °C to 0.0625 °C)
    • 9-bit conversion time is 150 ms (max)
    • Programmable temperature threshold and hysteresis set points
    • Wide power supply range - operating voltage range: 2.7 V to 5.5 V
    • Pin- and software-compatible with DS75 (drop-in replacement)
    • Power-up defaults permit standalone operation as thermostat
    • Shutdown mode to minimize power consumption
    • Separate open drain output pin operates as an interrupt or comparator/thermostat output (dual purpose event pin)
    • MSOP8 (TSSOP8) package

Circuit Diagram

Download Download

Recommended for you

Related Applications

Lighting and Controls

Ecosystems

    • Part Number

      AWS IoT Core is a managed cloud service that lets connected devices easily and securely interact with cloud applications and other devices

      Microsoft Azure is an ever-expanding set of cloud services to help your organization meet your business challenges. It's the freedom to build, manage, and deploy applications on a massive, global network using your favorite tools and frameworks.

      IBM Watson IoT Platform is a managed, cloud-hosted service designed to make it simple to derive value from your Internet of Things devices.

    • Part Number

      Ready-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!

      SensiBLE 2.0 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

      SensiBLE 2.1 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

      Connecting low-power SUB 1GHZ RF transceiver to the Cloud with fully customisable sensors, ARM® 32-bit Cortex®-M4 CPU and coin battery.

Embedded Software

    • Part Number

      Fan speed controller based on STDS75 or STLM75 digital temperature sensor and ST72651AR6 MCU

Evaluation Tools

    • Part Number

      Temperature probe kit based on STDS75

Support and Applications

    • Part Number

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

      Engineering services on theSensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5156
      Digital temperature sensor and thermal watchdog
      9.0
      600.07 KB
      PDF
      DS5156

      Digital temperature sensor and thermal watchdog

    • Description Version Size Action
      AN2680
      Fan speed controller based on STDS75 or STLM75 digital temperature sensor and ST72651AR6 MCU
      1.4
      125.82 KB
      PDF
      AN5449
      Temperature sensors: guidelines for system integration
      1.0
      3.28 MB
      PDF
      AN2680

      Fan speed controller based on STDS75 or STLM75 digital temperature sensor and ST72651AR6 MCU

      AN5449

      Temperature sensors: guidelines for system integration

Publications and Collaterals

    • Description Version Size Action
      STTS75 2.2
      706.56 KB
      PDF

      STTS75

    • Description Version Size Action
      MEMS and Sensors Quick Reference Guide 1.1
      919.75 KB
      PDF
      MEMS and Sensors Smart Motion tracking, IoT for an enhanced user experience 1.0
      4.21 MB
      PDF
      Sensor & motion algorithm software pack for STM32Cube 1.0
      544.58 KB
      PDF

      MEMS and Sensors Quick Reference Guide

      MEMS and Sensors Smart Motion tracking, IoT for an enhanced user experience

      Sensor & motion algorithm software pack for STM32Cube

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
STDS75DS2F
Active
MSOP/TSSOP 8 Ecopack2

STDS75DS2F

Package:

MSOP/TSSOP 8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MSOP/TSSOP 8

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Package
Packing Type
Temperature (°C) Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
min
max
STDS75DS2F Available at 5 distributors

Distributor availability ofSTDS75DS2F

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4665 1 Order Now
RS COMPONENTS EUROPE 830 5 Order Now
Newark Element14 AMERICA 150 0 Order Now
Farnell Element14 EUROPE 617 1 Order Now
RUTRONIK EUROPE 2000 1000 Order Now

Distributor reported inventory date: 2020-07-05

Distributor Name

DIGIKEY

Stock

4665

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

830

Min.Order

5

Region

EUROPE Order Now

Newark Element14

Stock

150

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

617

Min.Order

1

Region

EUROPE Order Now

RUTRONIK

Stock

2000

Min.Order

1000

Region

EUROPE Order Now

Distributor reported inventory date: 2020-07-05

MSOP/TSSOP 8 Tape And Reel -55 125
Active
EAR99 MALAYSIA 0.2885 / 1k

STDS75DS2F

Package

MSOP/TSSOP 8

Packing Type

Tape And Reel

Budgetary Price (US$)*/Qty

0.2885 / 1k

Distributor availability ofSTDS75DS2F

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4665 1 Order Now
RS COMPONENTS EUROPE 830 5 Order Now
Newark Element14 AMERICA 150 0 Order Now
Farnell Element14 EUROPE 617 1 Order Now
RUTRONIK EUROPE 2000 1000 Order Now

Distributor reported inventory date: 2020-07-05

Distributor Name

DIGIKEY

Stock

4665

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

830

Min.Order

5

Region

EUROPE Order Now

Newark Element14

Stock

150

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

617

Min.Order

1

Region

EUROPE Order Now

RUTRONIK

Stock

2000

Min.Order

1000

Region

EUROPE Order Now

Distributor reported inventory date: 2020-07-05

Operating Temperature (°C)

(min)

-55

(max)

125

Marketing Status

Active

Budgetary Price (US$)* / Qty

0.2885 / 1k

ECCN (US)

EAR99

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors