Our Commitments
Partners
Communities
Media Center
Investor Relations
Events
Innovation & Technology
Sustainability
Customer Satisfaction
Careers at ST
Procurement
ST, a pioneer in the field of motor and motion control, offers a wide range of motor drivers covering the requirements of brushed DC motors, stepper motors and brushless DC motors over an extensive range of voltage and current ratings.
Our line-up of STSPIN motor drivers embeds all the functions needed to drive motors efficiently and with the highest accuracy, and include an advanced motion profile generator to relieve the host microcontroller, while ensuring robustness and reliability thanks to a comprehensive set of protection and diagnostic features.
Operating from a supply voltage as low as 1.8 V, the portfolio has been extended with the introduction of low-voltage STSPIN motor drivers which enable power savings in battery-powered smart devices thanks to the best-in-class standby current of less than 80 nA.
The benefit of our 10 and 15 years longevity program is available for our industrial grade STSPIN motor drivers.
Scalable and robust portfolio featuring accurate positioning and smooth motion profile with up to 256 micro-steps per step.
Simple, reliable and cost-effective solution to drive one or more brushed DC motors over a wide current and voltage range.
Extensive diagnostics and fully-protected to reduce the number of external components, cost and complexity.
Include integrated high-voltage half-bridge, single and multiple low-voltage gate drivers.
Designing motor control applications becomes much easier with the outstanding performance, features and full support of STSPIN motor driver ICs that make brushed DC, stepper and brushless motor control designs more efficient in a variety of applications.
A wide range of evaluation boards is provided, together with low-cost plug-and-play discovery kits: an ideal development tool for both beginners and experienced users that is autonomous and can be used with a software interface or with a custom firmware thanks to the embedded microcontroller.
Schematics, BOMs and gerber files are available to give you a headstart with your hardware design together with comprehensive technical documentation.
Software suites are also provided to enable quick and easy development of motor driving solutions.
In addition, STSPIN motor drivers can be easily evaluated in combination with an STM32 32-bit microcontroller in an open, flexible and affordable development environment to enable fast prototyping that can quickly be transformed into final designs.
The comprehensive development environment includes:
The expansion boards are equipped with standardized interconnections such as an Arduino Uno R3 connector or a morpho connector for a higher level of connectivity.
Each expansion board is supported by STM32-based software modules.
The STSPIN220 stepper motor driver, STSPIN230 brushless DC motor driver, STSPIN240 dual brushed DC motor driver and STSPIN250 single brushed DC motor driver are optimized to deliver low noise, minimal power consumption and standby mode of operation along with features such as extreme position accuracy and motion smoothness with up to 256 micro-steps per step.
Get started on your next design with these tools available from ST for STSPIN220, STSPIN230, STSPIN240 and STSPIN250 using the STM32 ODE Nucleo boards and development software.
STSW-SPIN002 evaluation software with
STSW-SPIN002 - Evaluation software with graphical user interface for STSPIN motor driver ICs
Obtain your free STM32L0 / STM32F0 Professional Developers Package
MDK-ARM-STM32 - MDK-ARM software development environment for Cortex-M based MCUs
The following X-NUCLEO expansion baords X-Cube software support the devices
Device | X-NUCLEO Board | X-CUBE Software |
---|---|---|
STSPIN220 | X-NUCLEO-IHM06A1 | X-CUBE-SPN6 |
STSPIN230 | X-NUCLEO-IHM11M1 | X-CUBE-SPN11 |
STSPIN240 | X-NUCLEO-IHM12A1 | X-CUBE-SPN12 |
STSPIN250 | X-NUCLEO-IHM13A1 | X-CUBE-SPN13 |
X-NUCLEO-IHM06A1
X-NUCLEO-IHM06A1 - Low voltage stepper motor driver expansion board based on the STSPIN220 for STM32 Nucleo
X-CUBE-SPN6
X-CUBE-SPN6 - Low voltage stepper motor driver software expansion for STM32Cube
X-NUCLEO-IHM11M1
X-NUCLEO-IHM11M1 - Low voltage three-phase brushless DC motor driver expansion board based on STSPIN230 for STM32 Nucleo
X-CUBE-SPN11
X-CUBE-SPN11 - Low voltage three-phase brushless DC motor driver software expansion for STM32Cube
X-NUCLEO-IHM12A1
X-NUCLEO-IHM12A1 - Low voltage dual brush DC motor driver expansion board based on STSPIN240 for STM32 Nucleo
X-CUBE-SPN12
X-CUBE-SPN12 - Low voltage dual brush DC motor driver software expansion for STM32Cube
For other STSPIN devices
or
STSW-SPINDISC01
STSW-SPINDISC01 - STSPIN Discovery boards firmware
STSW-SPIN002
STSW-SPIN002 - Evaluation software with graphical user interface for STSPIN motor driver ICs
STEVAL-PCC009V2
STEVAL-PCC009V2 - IBU Motor Control & IPS universal interface
Support Center
Complete list and gateway to support services and resource pools
32-bit MCU-based BLDC motor drivers in tiny 7x7 mm QFN
Integrate 32-bit MCU and high performance three-phase gate driver
SL-MC-DCBRUSHED
Brushed DC motor drive solution
SL-MC-STEP-LBAT
Stepper motor solution for low battery applications
All rights reserved © 2019 STMicroelectronics
Terms of use |
Sales Terms & Conditions |
Privacy Policy |
Contacts