A necessary companion for discrete power MOSFETs and IGBTs as well as digital – microcontrollers, DSPs and FPGs – or analog controllers in any switched-mode power converter, STDRIVE gate drivers generate the necessary voltage and current level required to accurately and efficiently activate the power stage in industrial, consumer, computer and automotive applications.
With a range spanning from single- to half-bridge and multiple-channel drivers rated for either low- or high-voltage (up to 1500 V) applications, ST also offers galvanically-isolated gate driver ICs for safety and functional requirements, System-in-Package (SiP) solutions integrating high- and low-side gate drivers and MOSFET-based power stages, responding to the industrial market trend towards higher levels of integration and lower development costs.
In many cases, there is an STDRIVE perfectly designed to fit your switched-mode power converter design. STDRIVE comes with extensive evaluation hardware and software as well as a technical documentation toolbox to help minimize time-to-market.
Recommended for you
- STGAP2S Galvanically isolated 4 A single gate driver
- STGAP1AS Automotive galvanically isolated single gate driver
- STGAP2D Galvanically isolated 4 A half-bridge dual channel gate driver
- STGAP2SICS Galvanically isolated 4 A single gate driver for SiC MOSFETs
- STGAP2HS Galvanically isolated 4 A single gate driver
- STGAP2SICSN Galvanically isolated 4 A single gate driver for SiC MOSFETs
- L6389E High voltage high and low-side driver
- L6386AD HV High and low side driver with embedded comparator and bootstrap diode
- L6395 High voltage high and low-side driver
- L6399 High voltage high and low-side driver
- L6498 High voltage high and low-side 2 A gate driver
- L6388E HV high and low side driver with embedded bootstrap diode
- L6494 High voltage high and low-side 2 A gate driver
- L6387E High voltage high and low-side driver
- L6386E HV high and low side driver with embedded comparator and bootstrap diode
- L6385E HV high and low side driver with embedded bootstrap diode
- L6384E High voltage high and low side driver with bootstrap diode
- L6491 High voltage high and low-side 4 A gate driver
- L6391 High voltage high and low-side driver
- L6390 High voltage high/ low-side driver
- L6393 Half bridge gate driver
- L6392 High voltage high and low-side driver
- A6387 High-voltage high and low side driver for automotive applications
- L6398 High voltage high and low-side driver
- STDRIVE601 Triple half-bridge high-voltage gate driver
- TD310 Triple IGBT/MOS driver with current sense
- TD352 Advanced IGBT/MOSFET driver
- TD351 Advanced IGBT/MOSFET driver
- TD350E Advanced IGBT/MOSFET driver